OVERVIEW
- MOSFETs suitable for switching (motor drive, etc.) and load switch applications
- Low on-resistance, high-speed switching, and high-robustness
PARAMETRICS
Parameters
N0601N
Basic Information
Production Status
Mass Production
PLP
-
Package Type
TO-263
Nch/Pch
Nch
Number of Channels
Single
VDSS (V) max.
60
ID (A)
100
RDS (ON) (mohm) max. @10V or 8V
4.2
Ciss (pF) typ.
7730
Vgs (off) (V) max.
4
VGSS (V)
20
Pch (W)
156
Application
Low Voltage General Switching
Mounting Type
Surface Mount
Series Name
N0 Series
QG (nC) typ.
133
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |