RJP/RJH60Dx Series
600V G6H D series IGBT (Freq. 10k~20kHz)
Specifications
- Short circuit withstand time (>3us)
- High reliability
- Low Vce(sat)
VCES (V) |
IC (A) 100℃ |
Vce (sat) (V) [typ.] |
Diode | Packaging Options | |||||
---|---|---|---|---|---|---|---|---|---|
TO-3P | TO-3PFM | TO-247 | TO-220FL | TO-220FP | LDPAK-S | ||||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||||
600 | 10 | 1.9@10A | ✔ | RJH60D1DPP-M0 | RJH60D1DPP-E0 | RJH60D1DPE | |||
12 | 1.7@12A | ✔ | RJH60D2DPP-M0 | RJH60D2DPP-E0 | RJH60D2DPE | ||||
17 | 1.6@17A | ✔ | RJH60D3DPP-M0 | RJH60D3DPE | |||||
22 | 1.6@22A | ✔ | RJH60D0DPK | RJH60D0DPM |
|
||||
- | RJP60D0DPK | RJP60D0DPM | RJP60D0DPP-M0 | RJP60D0DPE | |||||
37 | 1.6@37A | ✔ | RJH60D5DPK | RJH60D5DPM | RJH60D5BDPQ-E0 | ||||
40 | 1.6@40A | ✔ | RJH60D6DPK | RJH60D6DPM | |||||
50 | 1.6@50V | ✔ | RJH60D7DPK RJH60D7ADPK |
RJH60D7DPM | RJH60D7DPQ-E0 RJH60D7BDPQ-E0 |