Product Status: EOL
PARAMETRICS
Parameters
RJH60M1DPE
Basic Information
Production Status
EOL
PLP
-
Downloadable
Package Type.
LDPAK(S)
Number of Channels
Single
Configuration [Device]
Built-In FRD
Inverter
YES
VCES (V)
600
Ic (Peak) (A)
20
IC (A) @25 °C
16
IC (A) @100 °C
8
VCE (sat) (V)
1.9
tf (µs) typ.
0.07
tsc (µs)
6
FRD Vf (V)
1.1
FRD trr (ns)
100
Pch (W)
52
Application
Inverter
Mounting Type
Through Hole
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |