Renesas' insulated gate bipolar transistor (IGBT) product series for inverters are ideal for universal power supplies (UPS), motor control, solar power generation, and welding applications.

600V to 650V IGBTs

Generation Series Features
G8H RBNxxH65T1 Series 650V IGBT for inverter, fast switching and low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 100kHz
G7H 65Sx Series 650V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz
G7H 65M0x Series 650V IGBT for inverter, low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G7H 65Dxx Series 650V IGBT for inverter, low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G7H 65T4x Series 650V IGBT for power factor correction (PFC), fast switching, not guaranteed against short circuits, frequency: 10kHz to 100kHz
G6H 60Mx Series This series is not supported for new designs. Please use the 65M0x Series of products instead.
600V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G6H 60Dx Series This series is not supported for new designs. Please use the 65Dxx Series of products instead.
600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G6H 60Vx Series This series is not supported for new designs. Please use the 65Dxx Series of products instead.
600V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz
G6H 60Fx Series This series is not supported for new designs. Please use the 65T4x Series of products instead.
600V IGBT low VCE(sat), not guaranteed against short circuits, frequency: 10kHz to 35kHz

1200V to 1250V IGBTs

Generation Series Features
G8H RBNxxH125S1 Series 1250V IGBT for inverter, fast switching and low VCE(sat), tsc ≥10µs, frequency: 10kHz to 50kHz
G7H 1CSxx Series 1250V IGBT for inverter, low VCE(sat), tsc ≥10µs, frequency: 1kHz to 5kHz
G6H 1CMx Series This series is not supported for new designs. Please use the 1CSxx Series of products instead.
1200V IGBT low VCE(sat), tsc ≥5µs, frequency: 5kHz to 15kHz
G6H 1CVx Series This series is not supported for new designs. Please use the RBNxxH125S1 Series of products instead.
1200V IGBT low VCE(sat), tsc ≥3µs, frequency: 10kHz to 20kHz

Ultra-Low Loss and Highly Reliable IGBTs for Inverter Applications

Ultra-Low Loss and Highly Reliable IGBTs for Inverter Applications

G8H IGBT for Online UPS Inverter

G8H IGBT for Online UPS Inverter

Part Number VCES
[V]
VGES
[V]
IC [A] VCE(sat)
[V]
Tsc
[s]
Package
25 °C 100 °C
RBN40H65T1FPQ-A0 650 ±30 80 40 1.5
(40A)
TO-247
(non-isolated)
RBN50H65T1FPQ-A0 650 ±30 100 50 1.5
(50A)
TO-247
(non-isolated)
RBN75H65T1FPQ-A0 650 ±30 150 75 1.5
(75A)
TO-247
(non-isolated)
RBN25H125S1FPQ-A0 1250 ±30 50 25 2.1
(25A)
10µs TO-247
(non-isolated)
RBN40H125S1FPQ-A0 1250 ±30 80 40 2.1
(40A)
10µs TO-247
(non-isolated)
RBN75H125S1FP4-A0 1250 ±30 150 75 2.1
(75A)
10µs TO-247Plus
(non-isolated)

Competitive Comparison - Application Performance

Competitive Comparison - Application Performance

Documentation

Type Title Date
Brochure PDF 1.92 MB
Application Note PDF 506 KB 日本語
Application Note PDF 941 KB 日本語
Application Note PDF 1.05 MB 日本語
4 items
IGBT Products

Renesas IGBT products Line-up