Solid State Relays (OCMOS FETs) Standard Mass
Typical Dimensions and Standard Mass
Package type | 6pin DIP | 8pin DIP | 4pin SOP | 8pin SOP | 4pin mini flat-lead | 4pin small flat-lead |
---|---|---|---|---|---|---|
Width of molded body between pin lines (mm) |
6.5 | 6.5 | 4.4 | 4.4 | 4.2 | 2.5 |
Length (mm) | 9.25 | 9.25 | 9.08 | 4.0 | 2.5 | 2.3 |
Mass (g) | 0.55 | 0.55 | 0.08 | 0.2 | 0.05 | 0.04 |