The Renesas RZ ecosystem gathers partners globally to support your designs in artificial intelligence, human machine interfaces and industrial network applications. Our solutions and design tools can help you get to market fast with technology solving your performance and security challenges. Explore the extensive partners and its solutions in the following categories.

[RZ/V MPU] IoT83 Smart Edge/Smart Cloud Convergence
IoT83 has developed this cloud-based platform that helps creates end-to-end Vision AI applications and load models to RZ/V series MPUs in the Renesas Virtual Lab, for detailed real-world validation of the Vision AI models.
[RZ/V MPU] Irida Labs Vision AI Sensor for Smart Cities & Spaces
This Vision AI Sensor accelerated by RZ/V2L is a plug-n-play Edge AI hardware & software solution for Smart Cities & Spaces that drives the new era in urban area management.
[RZ/V MPU] MistyWest Low Power SOM
The MistyWest low power RZ/V2L SOM enables battery-powered computer vision applications.
[RZ/V MPU] MSR Intruder Vehicle Detection
MSR Intruder Vehicle Detection provides automatic monitoring of vehicle intrusion into restricted areas such as factories, ports, and private property.
[RZ/A MPU] MSR Meter Reading Solutions
Automatic reading of measurement data from legacy equipment that is not connected to a network.
[RZ/V MPU] Nota NetsPresso
Nota AI’s proprietary hardware-aware AI optimization platform NetsPresso enables developers to build, optimize and deploy up to 33x lighter AI models on a RZ/V2M microprocessor, which delivers > 2.6x faster AI inference at lower power consumption.
[RZ/V MPU] NSW AI N-Shot
AI N-shot can automatically read of measuring instruments in various equipment and increases the efficiency of inspection work with improved level of accuracy and working-speed.
[RZ/V MPU] NSW CrackVision Light
CrackVision Light is the solution for estimating cracks in concrete of a structural object.
[RZ/V MPU] NSW Custom Vision Service
Custom Vision Service is a solution that loads customer’s inference result into RZ/V2M, generated by Microsoft®Azure.
[RZ/V MPU] QuEST Global: DRP-AI Service Delivery Partner
Renesas:QuEST Global partnership allows our experts to leverage the power of RZ’s advanced AI Platform to create next-gen solutions in vision, speech, time-series for our customers.
[RZ/V MPU] SYNTIANT Multimodal (Vision+Voice) AI Solution
Advanced voice and image processing capabilities at the edge are provided through a unique combination of low power, multimodal, multi-feature AI inference capabilities.
[RZ/V MPU] tiwaki AI++
tiwaki’s original computer vision technology and edge AI solution-oriented technology
[RZ/V MPU] tiwaki Intruder Detection
Intruder detection by tiwaki’s orginal body detection and pose estimation
[RZ/G MPU] AlphaProject αSMARC-RZ/G2E
The αSMARC-RZ/G2E System on Module (SoM) is equipped with the RZ/G2E MPU manufactured by Renesas Electronics and conforms to the SMARC 2.1 standard.
[RZ/A MPU] CORE GR-MANGO
GR-MANGO is equipped with RZ/A2M, which delivers image processing performance 10 times faster than the CPU and strongly accelerates AI processing.
[RZ/N MPU] Emtrion emSBC-RZ/N1D
The emSBC-RZ/N1D is a Single Board Computer embedded with R9A06G032 (Dual Cortex-A7 and Cortex-M3) for your growing requirements in industrial communication.
[RZ/G MPU] Engicam i.Core RZ/G2E
i.Core RZ/G2E comes in a flexible small SODIMM form factor, providing a powerful solution suitable for low power consumption fan-less applications with high-end graphics performances.
[RZ/G MPU] Geniatech RS-G2L100
The Geniatech AHAURA RS-G2L100 includes a high-performance 64-bit Dual-core (Cortex A55) processor - RZ/G2L, HDMI out display support at resolutions up to 1080P, hardware video decodes up to 1080P, up to 4GB of RAM, dual-band 2.4/5.0 GHz wireless LAN, Bluetooth (BT 5.1 compliant BLE) two Gigabit Ethernet, two USB 2.0 and LTE Cat-M1, and more.
[RZ/A MPU] M13 RZA2M-EK Evaluation Board
The M13-RZA2M-EK is a complete evaluation and development hardware platform for Renesas based RZ/A2M Cortex®-A9 R7S921058VCBG microprocessor including a wide range of features such as Ethernet, Audio Codec and many more.
[RZ/G, RZ/V MPU] Micron NOR. DDR4 and eMMC
Micron provides intelligent choices for your industrial designs that deliver lower product lifecycle cost, lower total cost of ownership and faster time to market.
[RZ/G MPU] Novasom SMARC-RZG2E
Novasom SMARC-RZG2E is a family of SMARC 2.0 SOMs specifically developed for IoT and smart devices markets, requiring ultra-low power and industrial high-quality level.
[RZ/G MPU] NTX Embedded SPADA SERIES
Spada is a versatile HMI platform featuring pre-developed building blocks, customizable to meet application needs, optimize performance, and match the client's cost requirements.
[RZ/G MPU] RelySys SMARC SoM Module
The SMARC 2.0 compliant module is based on the RZ/G2H, RZ/G2M and RZ/G2N processors from Renesas.
[RZ/G MPU] TQ-Systems Embedded Module TQMaRZG2
The embedded module TQMaRZG2x is based on the RZ/G2 processor, an Arm® Cortex®-A53/A57 processor from Renesas.
[RZ Family] Winbond DRAM & Flash Solutions
Winbond provides a total memory solution including NOR Flash, NAND Flash and DRAM suitable for the RZ family that requires external memory.
[RZ/G MPU] VVDN Industrial Surveillance Camera
Industrial surveillance camera based on Renesas' R8A77450 (RZ/G1E) processor comes with Ethernet, Wi-Fi, 3G, and LTE live streaming capabilities and is targeted for smart cities and industries.
[RZ/A MPU] Silex SX-SDMAC with Bluetooth SDIO Wi-Fi Module
SX-SDMAC is a secure digital I/O (SDIO) type wireless LAN combo module that supports low power consumption Wi-Fi and Bluetooth.
[RZ Family] HWI RZ Solutions
Halleck-Willard, Inc. (HWI) develops multiple RZ solutions combining RZ MPUs with cutting-edge technologies that include edge computing, AI + computer vision, long-range networking, and cloud communication over a variety of networking technologies.
[RZ/A MPU] L&T Pouch Inspection
Pouch Inspection solution uses the RZ/A2M MPU equipped with DRP technology that can dramatically accelerate image processing algorithms to create an ultra-low power, highly-efficient, cost-effective solution.
[RZ/G MPU] ENEA Linux Services
Customize Linux distributions with the set of packages (and specific versions) that your application requires, and tune it for performance improvements.
[RZ/A MPU] Crank | AMETEK® STORYBOARD
Storyboard provides an embedded GUI development framework for the creation and refinement of HMI applications targeted at providing exceptional user experiences.
[RZ/A MPU] MICROEJ VEE
MicroEJ speeds up specifications and code development; and accelerates time-to-market by simplifying software development process with simulation and virtualization.
[RZ/T, RZ/N MPU] PORT GOAL Real-Time Communication
Renesas RZ/N1 MPU and PORT’s GOAL technology provides the perfect way to integrate real-time communication successfully - ONE hardware, ONE middleware resulting in many possibilities.
[RZ/T MPU] Sherpa Industrial Ethernet
Utilizing the 2 CPU configuration of RZ/T1, it is possible to run the communication stack program on the M3 side and the application on the R4 side.
[RZ/G MPU] TMC WDR Converter Software
Wide Dynamic Range (WDR) is a technology used to retouch/correct SDR images in high-contrast scenes, without generating blackouts and whiteouts.
[RZ/A MPU] TMC DRP Compliant H.264 Codec
TMC's H.264 codec based on its original algorithm "DMNA" features high image quality and low CPU load.
[RZ/T, RZ/N MPU] TMGTE Protocol Stacks and Gateway Solutions
Easy and fast integration is possible in TMGTE Protocol Stacks for PROFINET IO Devices, EtherNet/IP Adapters and IO-Link Masters as well as Gateway Solutions by using RZ/N1 and RZ/T1.
[RZ/A MPU] TES Guiliani GUI Framework
Guiliani is a modern and powerful C++ software for creating stylish Graphical User Interfaces (GUI) on a wide range of embedded hardware such as the RZ/A family.
[RZ/A, RZ/G, RZ/T, RZ/N MPU] Ubiquitous DeviceSQL
Ubiquitous DeviceSQL is specially designed for embedded devices and is based on the world‘s smallest stream-based data management technologies.
[RZ/G MPU] Ubiquitous QuickBoot
Ubiquitous‘ QuickBoot can boot any device based on Renesas RZ/G1 and RZ/G2 in seconds - no more waiting.
[RZ/G MPU] ITTIA DB SQL
ITTIA DB SQL is a relational database management software library for embedded systems and intelligent Internet-of-Things devices.
[RZ/G MPU] SRA GUI Framework Qt
Qt has everything you need to quickly and cost-effectively design, develop, test, deploy and maintain your software for any project.
[RZ/G MPU] Ubiquitous DTCP
Ubiquitous DTCP is a software development kit (SDK) for developing networked devices compatible with content protection by DTCP.
[RZ/A MPU] Microsoft Azure RTOS
Azure RTOS is an embedded development suite including the small, but powerful ThreadX operating system that provides reliable, ultra-fast performance for resource-constrained devices.
[RZ/G MPU] eForce μC3+Linux
The uC3+Linux can achieve a coexistence of Linux with RTOS on the RZ/G. It also provides the communication capability between them.
[RZ/A MPU] Arm Development Studio
Designed specifically for the Arm architecture, Development Studio is the most comprehensive embedded C/C++ dedicated software development solution on the market.
[RZ/A, RZ/G, RZ/T MPU] DTS INSIGHT JTAG ICE Debug Tool
GUI debugger for advice series and enhancing basic functions meet the demands of software development in the increasingly sophisticated and diverse embedded products marketplace.
[RZ/A MPU] IAR Embedded Workbench
IAR Embedded Workbench is a complete development toolchain providing powerful code optimizations and comprehensive debugging features in an easy-to-use IDE.