The RZ/A1LC MPUs are the most cost-effective part in the RZ/A1 family and feature an Arm® Cortex®-A9 core running at 400MHz and 2MB of on-chip SRAM. With 2MB on-chip SRAM and a 400MHz Arm® Cortex®-A9 core, the RZ/A1LC is a great replacement for MCU designs that are trying to achieve MPU levels of performance. RZ/A1LC enables very compact embedded designs without the need to worry about memory procurement and memory EOL. Enabled for support with Linux, RTOS or Bare-metal, this is the ideal device for designing Intelligent IoT End Point devices with compactness and high performance. Supported in a 176 pin BGA package with SDRAM interface to expand up to 128MB of external memory. Get Started Using RZ/A1 MPUs.

Features

  • CPU: Cortex-A9 core, Max. 400MHz
  • Voltage: 3V to 3.6V
  • Package: 176-pin LFBGA
  • Memory: SRAM 2MB
  • PWM:
  • Analog function: 12-bit A/D Converter (ch) x 8
  • Others: PLL, RTC, Power-On Reset

Applications

  • Home Appliance
  • Healthcare

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
RZ/A1L Group, RZ/A1LU Group, RZ/A1LC Group User's Manual: Hardware 日本語 Manual PDF 37.90 MB
Technical Updates
RZ/A Series: RLIN3 Self-Test Mode constraints 日本語 Technical Update PDF 177 KB
Notes about SSCG (TN-RZx-A043A/E) 日本語 Technical Update PDF 672 KB
Notes about CLUT table of Video Display Controller 4 and 5 日本語 Technical Update PDF 145 KB
RZ/A Series: Notes about transition to software standby mode 日本語 Technical Update PDF 373 KB
RZ/A1 Series: Notes about S0_WLINE interrupt and S1_WLINE interrupt of Video Display Cintroller 5 日本語 Technical Update PDF 141 KB
Application Notes & White Papers
Smart Configurator for RZ User's Guide Application Note PDF 1.30 MB
RZ/A Series Hardware Design Guide 日本語 Application Note PDF 1.19 MB
RZ/A1 Guidelines for High-Speed USB2.0 Board Design 日本語 Application Note PDF 413 KB
Simple DC/DC Power supply circuit for RZ/A Series Application Note PDF 645 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
e² studio 2021-04 Linux Host 日本語 Upgrade - IDE XZ 586.56 MB
e² studio 2021-04 installer (Offline installer) 日本語 Upgrade - IDE ZIP 1,816.26 MB
QE for Display V2.1.0: Development Assistance Tool for Display 日本語 Software ZIP 8.04 MB
RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework V2.13 - Sample Code Sample Code ZIP 50.54 MB
- RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework V2.13 - Sample Code Sample Code ZIP 50.54 MB
Smart Configurator for RZ V1.8.0 日本語 Software EXE 135.53 MB
QE for Camera V1.1.1: Development Assistance Tool for Camera 日本語 Software ZIP 2.37 MB
Smart Configurator for RZ V1.7.0 日本語 Software EXE 140.86 MB
Circuit Diagram CAD Data for RZ/A Series (OrCAD® Version) 日本語 Design File ZIP 49 KB
Tool News
[Upgrade to revision] Smart Configurator for RZ V1.8.0 日本語 Tool News - Release PDF 144 KB
[Notes] Smart Configurator for RZ 日本語 Tool News - Note PDF 73 KB
[Upgrade to revision] Smart Configurator for RZ V1.7.0 日本語 Tool News - Release PDF 80 KB
[Upgrade to revision] Smart Configurator for RZ V1.6.0 日本語 Tool News - Release PDF 32 KB
[Upgrade to revision] Smart Configurator for RZ V1.5.0 日本語 Tool News - Release PDF 79 KB
[Upgrade to revision] Smart Configurator for RZ V1.4.0 日本語 Tool News - Release PDF 139 KB
[Upgrade to revision] RZ Smart Configurator V1.3.0 日本語 Tool News - Release PDF 93 KB
[Upgrade to revision] Smart Configurator for RZ V1.2.0 日本語 Tool News - Release PDF 307 KB
[Upgrade to version] Solution Tool Kit A Dedicated Tool for Developing Display Applications QE for Video Display Controller 5 V2.0.0 Technical Preview Version 日本語 Tool News - Release PDF 179 KB
[Upgrade to revision] Smart Configurator for RZ Family 日本語 Tool News - Release PDF 399 KB
[Released on the Web] Solution Tool Kit QEs: Dedicated Tools for Particular Applications QE for Video Display Controller 5: A Dedicated Tool for Developing Display Applications Technical Preview V1.0.0 日本語 Tool News - Release PDF 138 KB
Other
RZ Family Microprocessors Brochure 日本語 Brochure PDF 7.03 MB
- RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework V2.13 日本語 Release Note PDF 328 KB
RZ/A1H Group, RZ/A1M Group, RZ/A1LU Group, RZ/A1L Group, RZ/A1LC Group RZ/A1 Framework V2.13 日本語 Release Note PDF 328 KB
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Smart Configurator for RZ V1.8.0 Release Note 日本語 Release Note PDF 765 KB
Building Automation Brochure 日本語 Brochure PDF 6.65 MB
Smart Configurator for RZ V1.7.1 Release Note 日本語 Release Note PDF 732 KB
Semiconductor Package Mount Manual 日本語, 简体中文 Other PDF 10.28 MB
QE for Video Display Controller 5 V2.0.0 [technical preview version] 日本語 Release Note PDF 174 KB
Powered Up and Ready to Go Renesas/Intersil Joint Brochure Brochure PDF 5.27 MB
Semiconductor Reliability Handbook 日本語 Other PDF 14.70 MB
Renesas General-Purpose Microcontrollers/Microprocessors Lineup Catalog 日本語 Brochure PDF 6.12 MB
QFN Mounting Manual 日本語, 简体中文 Other PDF 3.19 MB

Software & Tool Pages

Title Type Description Company
RZ/A1 Software Development Kit "SDK for Camera" (CMSIS-RTOS RTX) Software Package Software package for HMI software development kit using RZ/A1H. Support for camera input, LCD output, and image adjustment.
Renesas
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE). (Note: You need to install compiler separately as an additional software) [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ] Renesas
QE for Camera: Development Assistance Tool for Camera Applications Solution Toolkit This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Renesas
QE for Display: Development Assistance Tool for Display Applications Solution Toolkit This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Renesas
Smart Configurator Solution Toolkit Smart Configurators are utilities for combining software in ways that meet your needs. They simplify the embedding of Renesas drivers in your systems through support for importing middleware and drivers and configuring pins. [Support MCU/MPU: RX, RA, RZ, RH850] Renesas