This is an evaluation board that controls PFC and LEDx3ch by full digital using RL78/I1A.

Features

  • RL78/I1A: PFC & LED & dimming control
  • Power supply: 100-240VAC
  • LEDs: 30W (350mA) x 3ch
  • Variable dimming interfaces
  • DALI communication
  • DMX512 communication
  • IR signal communication
  • 3ch switch control (for standalone evaluation)
  • On chip debug by USB cable or E1
  • Supports Applilet EZ for HCD

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
RL78/I1A Lighting Communications Using RL78/I1A (Transmission) 日本語 Application Note PDF 827 KB
RL78/I1A Lighting Communications Using RL78/I1A (Reception) 日本語 Application Note PDF 1.32 MB
RL78/I1A LED Lighting System Equipped with PFC Control 日本語 Application Note PDF 734 KB
Other
Applilet EZ for HCD Ver9.04 日本語 Software & Tools - Others ZIP 12.37 MB
DALI Master Controller GUI 日本語 Software & Tools - Others ZIP 3.60 MB
DMX512 Master Controller GUI 日本語 Software & Tools - Others ZIP 2.92 MB