Overview

This RL78/H1D Blood Pressure Monitoring (BPM) Evaluation kit is an ideal solution for evaluating oscillometric blood pressure measurement. The solution is based on Renesas' RL78/H1D microcontroller.

Configuration

  • Main Chassis with embedded reference software - 1 pcs.
  • USB Cable - 1 pcs.
  • Battery Holder - 1 pcs.
  • Cuff - 1 pcs.
  • GUI tool
  • Reference Software

Ordering Information

Product Part Number Ordering
Blood Pressure Monitoring Evaluation Kit
for RL78/H1D
RTK0EH0003S02001BR Contact
  • Complete BPM solution based on the RL78/H1D microcontroller.
  • Evaluation: BPM connects to a PC GUI over USB and allows for configuring system parameters.
  • Demonstration: BPM profile data reading transferred to mobile app. via Bluetooth™ Low Energy (BLE).
  • RL78/H1D built-in analog functions are optimized for BPM
  • Kit includes a cuff, pump, solenoid valve, and an LCD along with RY7011 BLE module
  • PC GUI tool allows for setting IIR filter parameters

Documentation