RECAIUS, speech recognition middleware voice trigger, is a software component that detects prespecified words and allows hands-free operation without using a switch to initiate listening. Out-of-box support is available for the RE Family of MCUs.

Features

  • SW solution to realize talk-switch less and hands-free system detecting pre-defined word (Trigger Word).
  • No Internet connection is required.
  • Trigger word can be defined by customer.
  • Suitable for edge devices due to small memory size and less CPU performance.
  • Partner beamforming, noise suppression technology can be used.

Applications

  • Industrial controls
  • Smart homes
  • Home appliances
  • Smart buildings
  • Consumer electronics

printNews & Additional Resources

Type Date Sort ascending
Toshiba Digital Solutions External Link Oct 16, 2020