The RA2E1 Fast Prototyping Board comes equipped with a R7FA2E1A93CFM microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 emulator Lite so you can write/debug programs without additional tools. In addition, with Arduino Uno and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.
Sample software is available to demonstrate the functionality of the RA2E1 MCU and for connecting between the RA2E1 Fast Prototyping Board and various wireless modules or various sensor modules.
Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.
Title | Type | Date | |
---|---|---|---|
Quick Start Guide
|
|||
PDF536 KB
|
Application Note
|
||
PDF451 KB
|
Application Note
|
||
PDF1.07 MB Related Files:
|
Application Note
|
||
PDF619 KB Related Files:
|
Application Note
|
||
PDF614 KB
|
Application Note
|
||
PDF465 KB
|
Application Note
|
||
PDF3.00 MB Related Files:
|
Application Note
|
||
PDF1.50 MB Related Files:
|
Application Note
|
||
PDF1.45 MB Related Files:
|
Application Note
|
||
Flyer
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
PDF273 KB
|
Manual - Software
|
||
PDF2.01 MB
|
Manual - Software
|
||
PPSX38.29 MB
|
Presentation
|
||
Quick Start Guide
|
|||
ZIP42.93 MB
|
Schematic
|
Title | Type | Date | |
---|---|---|---|
ZIP1.69 MB Related Files:
|
Sample Code |
||
ZIP9.36 MB Related Files:
|
Sample Code |
||
[Toolchains=GCC Arm Embedded|10.3.1.20210824] [Software=RA FSP|v3.7.0] [Board=FPB-RA2E1;FPB-RA2E2] ZIP2.89 MB Related Files:
Compiler: GNU Arm Embedded IDE: e2 studio |
Sample Code |
||
[Toolchains=GCC Arm Embedded|8.3.1.20190703] [Software=RA FSP|v3.4.0] [Board=FPB-RA2E1] ZIP2.20 MB Related Files:
Compiler: GNU Arm Embedded IDE: e2 studio |
Sample Code |
||
ZIP2.55 MB Related Files:
|
Sample Code |
This video introduces the RA LoRa®-based Solution. It realizes a true low-power wireless IoT system through combination of the low power RA2E1 microcontroller and LoRaWAN®.
Would You Like to Use a LoRa®-Based Solution from Renesas to Develop IoT Applications with Low Power Consumption? | Blog Post | Oct 25, 2022 | |
Achieve Ultra-Lower Designs Using the RA2E1 MCU and FSP | Blog Post | Dec 1, 2021 |