The MultiZone® IoT Firmware is the quick and safe way to build secure IoT applications with RA6M3 microcontrollers. It provides secure access to IoT clouds, real-time monitoring, secure boot, and remote firmware updates. The built-in Trusted Execution Environment provides hardware-enforced separation to shield the execution of trusted applications from untrusted third-party libraries.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
e² studio Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
2 items
|
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 325 KB | |
Quick Start Guide | PDF 321 KB | |
Manual - Development Tools | PDF 1.71 MB | |
3 items
|
Get an overview of Hex Five Multizone IoT firmware and watch a live demo of it running multiple secure zones on the RA EK-RA6M3 development board.