These microcontrollers incorporate an IT900/IT700 power line modem developed by YITRAN and are optimized for power line communication. The frequency band used for power line communication is 100 to 400 kHz, and a maximum communication rate of 500 Kbps is possible (when set to Japan or North America mode). When using the PLL frequency synthesizer, the maximum operating frequency is 30.72 MHz. 100-pin packages are available.
Main Solutions
Key Features:
- Data rate
DCSK mode
FCC (North American standard) / ARIB (Japanese standard)
7.5 Kbps: Standard Mode (SM)
5.0 Kbps: Robust Mode (RM)
1.25 Kbps: Extremely Robust Mode (ERM)
CENELEC A/B-bands (European standard)
2.5 Kbps: Robust Mode (RM)
0.625 Kbps: Extremely Robust Mode (ERM)
DCSK Turbo mode
FCC (North American standard) / ARIB (Japanese standard)
Max. 500 Kbps @ PHY
Max. 300 Kbps @ MAC payload rate (communication packet length: 1760 bytes of data)
CENELEC A-band (European standard)
Max. 150 Kbps
Max. 90 Kbps @ MAC payload (communication packet length: 1760 bytes of data)
CENELEC B-band (European standard)
Max. 50 Kbps
Max. 30 Kbps @ MAC payload (communication packet length: 1760 bytes of data)
- Frequency band
FCC (North American standard) / ARIB (Japanese standard): 120 to 400 kHz
CENELEC (European standard): 20 to 80 kHz (A-band), 95 to 125 kHz (B-band)
- Built-in AFE
D/A converter, LPF, line driver amplifier, A/D converter, VGA, BGR, VDC
- 16-bit multifunction timers (timers A and B): 11 channels
- 8-bit PWM function
- UART/clock synchronous serial interface: 6 channels
- Clock synchronous serial interface: 2 channels
- Multimaster I2C-bus interface: 1 channel
- 10-bit A/D converter: 18 channels
- DMAC: 4 channels
- CRC calculator
- Watchdog timer
- Clock generation circuit: Main clock, sub clock, on-chip oscillator (low-speed), PLL frequency synthesizer
- Oscillation stop detector
- Real-time clock
- Low-voltage detection circuit
- I/O ports: 56
- External interrupt inputs: 14
- Data flash: 4 KB x 2 blocks
Below you will find information to support the development of your application.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Disclaimer:
The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.
Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.