Microcontrollers for India
These microcontrollers for India market employ the RL78 core and 78K0 which realize high processing performance while delivering the lowest power consumption in their class.
The RL78 MCU is designed specifically for ultra low power applications enabling customers to build compact and energy-efficient systems at lower cost. Most suitable for motor control, sensor detector, metering and other applications.
Product Lineup
MP: Mass Production |
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Pin Count | 16 | 20 | 24 |
28 |
30 |
32 |
44 |
48 |
64 |
80 |
|
Motor Control |
R7F0C008/009 | MP | MP | MP |
|||||||
R7F0C015/16 | MP | ||||||||||
Rich Analog | R7F0C010 |
MP | MP | ||||||||
UPD79F7023/7024 | MP | ||||||||||
General Purpose | R7F0C014 | MP | MP | ||||||||
R7F0C0808/809 | MP | ||||||||||
R7F0C806/807 | MP | ||||||||||
UPD79F7025/7026 | MP | MP | |||||||||
All-in-One HMI |
R7F0C205-208 | MP | MP |