The H8S/2630, 2639, 2638, 2636, 2635 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX63T Group.

Main Solutions

Key Features:

  • High performance H8S/2600CPU
    • High-speed operation: Single-state basic instruction execution
    • Minimum instruction execution time: 50ns (20MHz)
  • Internal multiplier: 16bit x 16bit (4 states)
  • Internal HCAN: 2ch
  • Powerful timer
    • TPU( 16-bit Timer Pulse Unit) x 6ch
  • Motor control PWM timer
    • 16ch output possible
  • Internal SCI x 3ch
    • Internal I2C x 2ch*2
  • Internal 10-bit A/D converter x 12ch
  • Subclock (32kHz) operation*3 , *4
  • Internal PC break controller x 2ch
  • Internal PLL clock frequency multiplier
  • Packages

 

Package Code(New Renesas code) Body size Pin pitch
QFP-128 FP-128B (PRQP0128KB-A) 14mm x 20mm 0.5mm pitch

 

H8S/2635 Group

 

  • H8S/2635 Flash/Mask: 192KB
  • H8S/2634 Mask: 128KB
  • Pin-compatible with H8S/2639
  • High-efficiency 16bitCISC system CPU: H8S/2600
    • High-speed operation: 20MHz
    • Single-state execution of frequently used instructions possible(50ns@20MHz)
    • Internal multiplier: 16bit x 16bit (4 states)
  • On-chip memory
    • ROM: 192KB/128KB
    • RAM: 6KB
  • External bus mode: 16bit data bus
  • Internal CAN: 1 ch (16 mailboxes/ch)
  • Multifunctional timer
    • TPU (timer pulse unit): 16bit x 6ch (16I/O)
    • 10bit PWM timer: 16 output (step motor control)
  • SCI x 3ch (clock synchronous/start-stop synchronous)
  • A/D converter x 12ch
  • I/O 84-pin (multiplex)
  • Subclock mode(Main clock/128)[U version]
  • Temperature range: -40 to +85℃ (20MHz)
  • Packages

 

Package Code(New Renesas code) Body size Pin pitch
QFP-128
FP-128B (PRQP0128KB-A) 14mm x 20mm 0.5mm pitch

Below you will find information to support the development of your application.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.
You can filter the sample codes and application notes that are displayed using the below filters.

Action Needed

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.