The 70V7319 is a high-speed 256K x 18 (4Mbit) synchronous Bank-Switchable Dual-Ported SRAM is organized into 64 independent 4K x 18 banks and has two independent ports with separate control, address, and I/O pins for each port, allowing each port to access any 4K x 18 memory block not already accessed by the other port. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
CABGA | 256 | C | No | Tray | 165.73 | ||
CABGA | 256 | C | No | Reel | 138.12 | ||
CABGA | 256 | I | No | Tray | |||
CABGA | 256 | I | No | Reel | |||
CABGA | 208 | C | No | Tray | 166.17 | ||
CABGA | 208 | C | No | Reel | 138.12 | ||
CABGA | 208 | I | No | Tray | 182.78 | ||
CABGA | 208 | I | No | Reel | 151.92 | ||
CABGA | 256 | C | No | Tray | 173.98 | ||
CABGA | 256 | C | No | Reel | 144.99 | ||
CABGA | 256 | I | Yes | Tray | |||
CABGA | 256 | I | No | Tray | |||
CABGA | 256 | I | No | Reel | |||
CABGA | 208 | C | No | Tray | 174.44 | ||
CABGA | 208 | C | No | Reel | 144.99 | ||
CABGA | 256 | C | No | Tray | 182.75 | ||
CABGA | 256 | C | No | Reel | 152.31 |