Digital temperature sensor with accuracy up to ±0.5°C 

Features

  • Temperature Sensor + 256 Byte Serial EEPROM
  • 256 Byte Serial EEPROM for SPD
  • Single Supply: 2.3V to 3.6V
  • Accurate timeout support

             - Meets strict SMBus spec of 25ms (min), 35ms (max)

  • Timeout supported for Temp Sensor and EEPROM
  • Timeout supported in all Modes

             - Active mode for Temp sensor and EEPROM

             - EEPROM in standby or Temp sensor in shutdown

             - EEPROM in standby and Temp sensor in shutdown

  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire Serial Interface: 10-400 kHz I2C™ /SMBus™

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
TSE2002GB2A1NCG8
Active DFN 8 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
TSE2002GB2A1 Data Sheet Datasheet PDF 432 KB
PCNs & PDNs
PDN# : CQ-17-05 Quarterly Market Declined PDN Product Discontinuation Notice PDF 536 KB
Other
Memory Interface Products Family Overview 简体中文 Overview PDF 515 KB