Renesas offers industry-leading devices to enable efficient and reliable communication for industrial control, networking and computing applications. We are the industry leader in serial switching devices that include advanced PCI Express® and Serial RapidIO® switches optimized for the most demanding applications. Renesas is the only "one-stop" source with PCIe solutions for switches, bridges, signal integrity, flash controllers, and timing. Renesas is also the world’s leading supplier of Serial RapidIO switches and bridges. In addition, we provide support for legacy bus specifications such as PCI, PCI-X, and VME.

Renesas also offers dual protocol transceivers, voltage level translators, I2C Buffers, wide operating voltage range RS-232 transceivers, and RS-485/RS-422 devices with the highest noise immunity and ESD protection in small packages are available to support high-speed data transfer and a variety of configurations to fit your applications.

Categories

2-Wire Bus Buffers

Improve data transmission speed on SMBus or 2-wire serial bus interfaces

AS-Interface Products

ICs for power supply, physical data transfer and communication protocol handling

BACnet and LON Industrial Protocols

Programmable, highly integrated transceiver SoCs for Free Topology (FT) networks

Haptic Drivers

Low-power, high-definition haptic drivers for next-gen HMI

IO-Link Line Drivers

Compact IO-Link line drivers with high-voltage I/O channels

Industrial Ethernet

Products that support Ethernet-based networks in factories

Logic Level Signal Translators

6-channel bidirectional, auto-direction sensing, level translators

Memory Interface Products

Products for DIMM, DRAM and NAND memory interface applications

Optical Interconnect - Datacom

Optical interconnect IC solutions for datacom applications

Optical Interconnect - General

Ideal for sensors and optical devices with photo diodes

Optical Interconnect - Telecom

Optical drivers, transimpedance amplifiers and retimer IC solutions

PCI Express® Solutions

PCIe solutions for switches, bridges, signal integrity, and timing

Photocouplers / Optocouplers

Photocouplers for motor drive, current/voltage sensing and communication functions

Physical Layer Products

Proven PHY solutions for 10Base-T and 100Base-TX Ethernet

Power Line Communications (PLC)

High-performance and flexible power line communication devices

RS-485, RS-422 & RS-232

Basic, low cost and enhanced RS-232 and RS-485/422 transceivers

Serial RapidIO® Solutions

Bridging and switching products with support at up to 50Gbps per port

Signal Integrity Products

Provide a 300% reach extension over passive copper solutions

Telecom Datacom Products

SLICs, line drivers, controllers, switches, and SerDes devices

Telecom Interface Products

Access and transport, TDM switching and voice processing solutions

USB Switches & Hubs

USB 3.0 compatible controllers and USB 2.0 hosts

VME

VME Interconnect technology enabling high-performance data transfers

Documentation

Title Type Date
PDF19.79 MB日本語
Brochure
PDF216 KB
Overview
PDF1.24 MB
Overview
PDF340 KB日本語
Product Change Notice
PDF357 KB日本語
Product Change Notice
RapidIO 10xN (Gen 3) Switches by IDT

IDT's RapidIO 10xN (Gen 3) compliant devices offer up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth and are backward compatible with previous generations. At 100ns latency, these switches offer performance to support 4G LTE-Advanced and 5G mobile infrastructure and real-time mobile edge & high performance computing. With superior energy efficiency and fault tolerance the RXS family is also well suited for imaging, aerospace, industrial control, and defense applications. The new family is composed of the RXS2448, with 24 ports and 48 lanes, and the RXS1632, with 16 ports and 32 lanes.

Presented by Trevor Hiatt, Principal Product Manager, Integrated Device Technology, Inc. Learn more at http://www.idt.com/go/rapidIO.

TRANSCRIPT

Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.

They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.

In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.

There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.