Overview

Description

The ISL31490E, ISL31491E, ISL31492E, ISL31493E, ISL31495E, ISL31496E, ISL31498E are fault protected, 5V powered, differential transceivers that exceed the RS-485 and RS-422 standards for balanced communication. The RS-485 transceiver pins (driver outputs and receiver inputs) are protected against faults up to ±60V. Additionally, the extended common mode range allows these transceivers to operate in environments with common mode voltages up to ±25V (>2x the RS-485 requirement), making this RS-485 family one of the most robust on the market. Transmitters deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs, or allows up to six 120Ω terminations in star network topologies. Receiver (Rx) inputs feature a “Full Fail-safe” design, which ensures a logic high Rx output if Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. Rx outputs have high drive levels - typically 15mA at VOL = 1V (for opto-coupled, isolated applications). Half duplex (Rx inputs and Tx outputs multiplexed together) and full duplex pinouts are available. See Table 1 on page 3 for key features and configurations by device number. For fault protected or wide common mode range devices with cable invert (polarity reversal) please see the ISL32485E datasheet.

Features

  • Fault protected RS-485 bus pins: up to ±60V
  • Extended common mode range: ±25V More than twice the range required for RS-485
  • 1/4 unit load for up to 128 devices on the bus
  • High transient overvoltage tolerance: ±80V
  • Full fail-safe (open, short, terminated) RS-485 receivers
  • High Rx IOL for opto-couplers in isolated designs
  • Hot plug circuitry - Tx and Rx outputs remain three-state during power-up/power-down
  • Choice of RS-485 data rates: 250kbps to 15Mbps
  • Low quiescent supply current: 2.3mA
  • Ultra low shutdown supply current: 10μA
  • Pb-free (RoHS compliant)

Applications

Applications

  • Utility Meters/Automated Meter Reading Systems
  • High Node Count Systems
  • PROFIBUS™ and Field Bus Networks, and Factory Automation
  • Security Camera Networks
  • Building Lighting and Environmental Control Systems
  • Industrial/Process Control Networks

Documentation

Document title Document type
Type
Date Date
PDF 1.59 MB Datasheet
PDF 365 KB Application Note
PDF 207 KB Application Note
PDF 474 KB Application Note
PDF 366 KB Application Note
PDF 178 KB Application Note
PDF 513 KB Application Note
PDF 826 KB Application Note
PDF 443 KB Application Note
PDF 582 KB Application Note
PDF 440 KB Application Note
PDF 338 KB Application Note
PDF 365 KB Application Note
PDF 375 KB Application Note
PDF 4.91 MB 日本語 Brochure
PDF 2.95 MB Brochure
PDF 200 KB End Of Life Notice
PDF 156 KB Other
PDF 253 KB Other
PDF 254 KB Other
PDF 208 KB Price Increase Notice
PDF 266 KB Product Change Notice
PDF 152 KB Product Change Notice
PDF 438 KB Report
PDF 266 KB 简体中文 Technical Brief
PDF 188 KB Technical Brief
PDF 405 KB Training
PDF 239 KB Training
28 items

Design & Development

Software & Tools

Software Downloads

Software title Software type Type Date Date
PDF 200 KB End Of Life Notice
1 item

Models

Models

Title Type Type Date Date
IBS 31 KB Model - IBIS
IBS 31 KB Model - IBIS
2 items

Support