Image
AC input/single transistor output photocouplers (optocouplers) are optically coupled isolators containing GaAs infrared light emitting diodes and an NPN silicon phototransistor. This type consists of two infrared light-emitting diodes connected in inverse-parallel and operates directly on AC input current.
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
tf (Typical) (µs) |
VCE at CTR (V) |
IF at CTR (mA) |
CTR |
IC @25 °C (A) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
High Isolation Voltage AC Input Response Type MULTI Photocoupler Series | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.4949 |
High Isolation Voltage AC Input Response Type MULTI Photocoupler Series | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.4949 |
High Isolation Voltage AC Input Response Type MULTI Photocoupler Series | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.4949 |
High Isolation Voltage AC Input Response Type MULTI Photocoupler Series | 2031 Dec | 5 | 80 | 5 | 5 | 5 | 400 | 0.05 | Power supply, Telephone, FAX, FA, OA equipment | 0.4242 |
High CTR, AC Input 4-PIN SOP Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, FAX, Modem, Communication devices | 0.41 |
High Isolation Voltage AC Input Response Type SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 80 | 7 | 5 | 5 | 400 | 0.03 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.3535 |
LOW (AC) Input Current, High CTR 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 0.4807 |
LOW (AC) Input Current, High CTR 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 40 | 5 | 5 | 1 | 400 | 0.04 | PLC, Hybrid IC, Power supply, OA, Measuring instrument, Modem, Communication devices | 1.773 |
AC Input/Single Transistor Output Photocouplers (Optocouplers) | 2030 Aug | 5 | 80 | 5 | 5 | 5 | 400 | 0.03 | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply | 0.5514 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
White Paper | PDF 651 KB 日本語 , 简体中文 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
6 items
|