The ISL35111 is a de-emphasis driver with extended functionality for advanced protocols operating with line rates up to 11.1Gbps such as 10G Ethernet. The ISL35111 is a high-speed driver/limiting amplifier with built-in de-emphasis to drive twin-axial copper cables and compensate for the frequency-dependent attenuation of PCB traces such as the SFI channel in the 10G SFP+ specification (SFF-8431). Used in conjunction with Renesas' ISL36111 receive-side equalizer, ISL35111 enables active copper cable assemblies that support 10G serial data transmission over >15m of twin-axial copper cables. Operating on a single 1.2V power supply, the ISL35111 enables channel throughputs of 10Gbps to 11.1Gbps while supporting lower data rates including 8.5, 6.25, 5, 4.25, 3.125, and 2.5Gb/s. The QL111VTx uses current mode logic (CML) input/output and is packaged in a 3mm x 3mm 16 lead QFN.

Features

  • Supports data rates up to 11.1Gbps
  • Low power (85mW typical)
  • Low latency (<500ps)
  • Adjustable output de-emphasis
  • Single-channel driver in a 3mm x 3mm QFN package for straight route-through architecture and simplified routing
  • Supports 64b/66b encoded data long run lengths
  • Line silence preservation
  • 1.2V supply voltage
  • TX_Disable and TX_LOS Benefits
  • Thinner gauge cable
  • Extends cable reach greater than 3x
  • Improved BER

Applications

  • Active copper cable modules (SFP+, QSFP, CXP, etc)
  • Optical transceiver modules (SFP+, QSFP, CXP, etc)
  • 10G Ethernet
  • 40G/100G Ethernet
  • Fibre Channel
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Reel 1000
Availability
Active QFN Reel 100
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ISL35111 Datasheet Datasheet PDF 856 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PA10008 - Data Sheet Specification Change for Intersil ISL35111* Product Product Advisory PDF 33 KB

Boards & Kits

Part Number Title Type Company
ISL35111DRZ-EVALZ 11.1Gb/s Driver Evaluation Board Evaluation Renesas