Provides high-performance I/O expansion and switching functions between a PCIe upstream port and five downstream ports or peer-to-peer switching between downstream ports.

Features

  • 24 PCIe Gen1 Lanes, 6 Switch Ports
  • Switch architecture optimized for I/O Expansion
  • Supports root-to-peripheral (upstream-to-downstream) and peer-to-peer (downstream-to-downstream) data transfers
  • Internal buffering and flow control credits optimized for maximum bandwidth and large payloads
  • Low latency, Low power

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete SBGA 420 C No Tray
Availability
Obsolete SBGA 420 C Yes Tray
Availability
Obsolete SBGA 420 C No Tray
Availability
Obsolete SBGA 420 C Yes Tray
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
89PES24T6 Data Sheet Datasheet PDF 891 KB
89PES24T6 Device Errata (Revision ZC) Errata PDF 117 KB
89PES24T6 Device Errata (Revision ZG) Errata PDF 94 KB
89PES24T6 Device Errata (Revision ZA) Errata PDF 60 KB
User Guides & Manuals
PCI Express Browser Rev 5.0.2 User Manual Manual - Development Tools PDF 2.56 MB
89EBPES24T6 Evaluation Board User Manual - Fab # 18-609-000 Manual - Eval Board PDF 1.26 MB
89PES24T6 User Manual Manual - Hardware PDF 2.89 MB
Application Notes & White Papers
AN-701, Hot-Swap in PCIe Based Systems Application Note PDF 351 KB
AN-534 Thermal Management for IDT PCI Express Gen1 I/O Connectivity Switches Application Note PDF 653 KB
AN-538 Hot-Plug Implementation in IDT PCI Express Switches Application Note PDF 167 KB
AN-535 Power Measurement Techniques for IDT PCIe I/O Connectivity Switches Application Note PDF 306 KB
PCNs & PDNs
PCN I0804-01: Yield Enhancement Product Change Notice PDF 83 KB
PCN I-0707-01 Product Change Notice PDF 18 KB
PDN# : CQ-17-02R1 Quarterly Market Declined PDN (revision1) Product Discontinuation Notice PDF 647 KB
PDN# : CQ-17-02 Quarterly Market Declined PDN Product Discontinuation Notice PDF 898 KB
Other
89PES24T6 OrCAD symbol Misc ZIP 6 KB
89PES24T6 Product Brief Product Brief PDF 57 KB
89PES24T6 Performance Report Report PDF 323 KB
89EBPES24T6 Eval Board OrCAD Schematics - Fab # 18-609-000 Schematic ZIP 1009 KB
89EBPES24T6 Eval Board Cadence Schematics - Fab # 18-609-000 Schematic ZIP 2.98 MB

Downloads

Title language Type Format File Size Date
Software
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed Software Tool ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation Software Tool ZIP 54.45 MB
PCI Express Browser Rev 4.9 Linux Installation Software Tool ZIP 48.85 MB
Models
89PES24T6 BSDL (Revision ZG) Model - BSDL BSDL 19 KB
89PES24T6 BSDL (Revision ZC) Model - BSDL BSDL 19 KB

Boards & Kits

Part Number Title Type Company
89KTPES24T6 System Development Kit for the PES24T6 PCI Express I/O Expansion Switch Development Renesas