The MK2069-04 is a VCXO (Voltage Controlled Crystal Oscillator) based clock generator that features a PLL (Phase-Locked Loop) input reference divider and feedback divider that have a wide numeric range selectable by the user. This enables a complex PLL multiplication ratio that can be used for translation between clock frequency standards. The on-chip VCXO produces a stable, low jitter output clock using a phase detector frequency down to 8 kHz or lower. This means the MK2069-04 can translate between clock frequencies that have a low common denominator, such as the 8 kHz frame clock common with telecom standards. The MK2069-04 also provides jitter attenuation of the input clock and can accept a low input frequency as well. The device is optimized for user configurability by providing access to all major PLL divider functions. No power-up programming is needed as configuration is pin selected. External VCXO loop filter components provide an additional level of user configurability. The MK2069-04 includes a lock detector (LD) output that serves as a clock status monitor. The clear (CLR) input enables rapid synchronization to the phase of a newly selected input clock.

Features

  • Input clock frequency <1 kHz to 170 MHz
  • Output clock frequency of 500 kHz to 160 MHz
  • Clock translation examples: T1 (1.544 MHz) to/from E1 (2.048 MHz) T3 (44.736 MHz) to/from E3 (34.368 MHz) OC-3 (155.52 MHz) to/from T1 (1.544 MHz) CCIR-601 (27 MHz) to/from SMPTE 274M (74.125 MHz)
  • Jitter attenuation of input clock provided by VCXO circuit. Jitter transfer characteristics user configured through external loop filter component selection.
  • Low jitter and phase noise generation.
  • PLL lock status output
  • PLL Clear function allows seamless synchronizing to an altered input clock phase
  • 2nd PLL provides frequency translation of VCXO PLL output (VCLK) to a higher or alternate output frequency (TCLK).
  • Device will free-run in the absence of an input clock based on VCXO frequency.
  • 56-pin TSSOP package
  • Single 3.3 V power supply
  • 5 V tolerant clock input
  • Pb (lead) free package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
MK2069-04GILF
Obsolete TSSOP 56 I Yes Tube
Availability
MK2069-04GILFTR
Obsolete TSSOP 56 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
MK2069-04 Datasheet Datasheet PDF 285 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-841 Pullable Crystal Selection and VCXO Tuning Application Note PDF 334 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-849 Loop Filter Component Selection for VCXO Based PLLs Application Note PDF 218 KB
AN-848 VCXO - Crystal Selection Application Note PDF 222 KB
AN-847 VCXO - Absolute Pull Range Application Note PDF 155 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-800 Approved VCXO Crystals Application Note PDF 150 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
Using IDT's Integrated VCXO Products MAN05 Application Note PDF 231 KB
PCNs & PDNs
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location Product Change Notice PDF 596 KB
PDN# : MM-15-05 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 531 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location Product Change Notice PDF 544 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
Downloads
MK2069-04 3.3V IBIS Model Model - IBIS ZIP 4 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
External Loop Filters Solver Engineering ZIP 22 KB
PLL External Loop Filter Calculator Engineering ZIP 19 KB