NOTICE - The following device(s) are recommended alternatives:

The 84330-01 is a general purpose, single output high frequency synthesize. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The output can be configured to divide the VCO frequency by 1, 2, 4, and 8. Output frequency steps from 250kHz to 2MHz can be achieved using a 16MHz crystal depending on the output divider setting.

Features

  • Fully integrated PLL, no external loop filter requirements
  • One differential 3.3V LVPECL output
  • Crystal oscillator interface: 10MHz - 25MHz
  • Output frequency range: 31.25MHz - 700MHz
  • VCO range: 250MHz - 700MHz
  • Parallel or serial interface for programming M and N dividers during power-up
  • RMS period jitter: 5ps (maximum)
  • Cycle-to-cycle jitter: 40ps (maximum)
  • 3.3V supply voltage
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete PLCC 28 C Yes Tube
Availability
Obsolete PLCC 28 C Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
84330-01 Datasheet Datasheet PDF 395 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-831 The Crystal Load curve Application Note PDF 395 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-838 Peak-to-Peak Jitter Calculations Application Note PDF 115 KB
AN-839 RMS Phase Jitter Application Note PDF 233 KB
AN-832 Timing Budget and Accuracy Application Note PDF 131 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-837 Overdriving the Crystal Interface Application Note PDF 133 KB
AN-830 Quartz Crystal Drive Level Application Note PDF 143 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-802 Crystal-Measuring Oscillator Negative Resistance Application Note PDF 136 KB
AN-801 Crystal-High Drive Level Application Note PDF 202 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-806 Power Supply Noise Rejection Application Note PDF 438 KB
AN-803 Crystal Timing Budget and Accuracy for Renesas Timing Clock Products Application Note PDF 108 KB
PCNs & PDNs
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : CQ-16-01 PRODUCT DISCONTINUANCE NOTICE Product Discontinuation Notice PDF 552 KB
Other
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB

Downloads

Title language Type Format File Size Date
Models
84330-01 IBIS Model Model - IBIS ZIP 23 KB