The 852911I is a low skew, 1-to-9 Differential-to-HSTL Fanout Buffer. The 852911I has two selectable clock inputs which can accept most differential input levels.

Guaranteed output skew, part-to-part skew and crossover voltage characteristics make the 852911I ideal for today’s most advanced applications, such as IA64 and static RAMs.

Features

  • 9 HSTL outputs
  • Selectable differential CLK, nCLK or LVPECL clock inputs
  • HSTL_CLK, nHSTL_CLK pair can accept the following differential input levels:
    LVPECL, LVDS, HSTL, SSTL, HCSL
  • PECL_CLK, nPECL_CLK supports the following input types:
    LVPECL, CML, SSTL
  • Maximum output frequency: 500MHz
  • Output skew: 100ps (maximum)
  • Part-to-part skew: 300ps (maximum)
  • Propagation delay: 1.7ns (maximum)
  • VOH = 1.4V (maximum)
  • 3.3V core, 1.6V to 3.6V output supply range
  • -40°C to 85°C ambient operating temperature​

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete PLCC 28 I Yes Tube
Availability
Obsolete PLCC 28 I Yes Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
852911i Datasheet Datasheet PDF 256 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB

Downloads

Title language Type Format File Size Date
Models
852911i IBIS Model Model - IBIS ZIP 43 KB