NOTICE - The following device(s) are recommended alternatives:

The 83918I is a low skew, 1:18 Crystal-to- LVCMOS/LVTTL Fanout Buffer. The 83918I has selectable LVCMOS/LVTTL clock or crystal inputs. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The 83918I is characterized at full 3.3V, full 2.5V and mixed 3.3V/2.5V, 3.3V/1.8V, and 2.5V/1.8V output operating supply modes. Guaranteed output and part-to-part skew characteristics make the 83918I ideal for those clock distribution applications demanding well defined performance and repeatability.

Features

  • Eighteen LVCMOS/LVTTL output
  • Selectable crystal oscillator interface or LVCMOS_CLK
  • Maximum output frequency: 200MHz
  • Crystal input frequency range: 10MHz to 40MHz
  • RMS phase jitter using a 25MHz crystal (1kHz – 1MHz): 0.449ps (typical) @ 3.3V/3.3V
  • Output skew: 75ps (maximum) @ 3.3V/3.3V
  • Operating supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    3.3V/1.8V
    2.5V/2.5V
    2.5V/1.8V
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
83918AYILF
Obsolete TQFP 32 I Yes Tray
Availability
83918AYILFT
Obsolete TQFP 32 I Yes Reel
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
83918I Datasheet Datasheet PDF 419 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PDN# : CQ-19-01(R1) Quarterly Market Declined PDN Product Discontinuation Notice PDF 1014 KB
PDN# : CQ-19-01 Quarterly Market Declined PDN Product Discontinuation Notice PDF 537 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : A1402-02 Alternate Assembly Locations Product Change Notice PDF 34 KB
PCN# : A1401-02 Alternate Copper Wire Assembly Site Product Change Notice PDF 36 KB
PCN# : A1309-01 Changed of Traceability Mark Format Product Change Notice PDF 439 KB
PCN# : TB1303-01 Change of Carrier Tape for TQFP-32, TQFP-48 Product Change Notice PDF 472 KB
Downloads
83918 IBIS Model Model - IBIS ZIP 87 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB
IDT Fanout Buffers Product Overview Product Brief PDF 739 KB
High-Performance, Low-Phase Noise Clocks Buffers product brief Product Brief PDF 378 KB