YRL78IOLINKMAX

PARAMETRICS

Parameters
YRL78IOLINKMAX
Basic Information
Product Category
Evaluation Kits
Purpose
Evaluation, Development, Learning
Ordering Information
Photo
Product Overview
The Renesas IO-Link Device Starter Kit for RL78/G1A is a user-friendly introductory and evaluation tool for the RL78/G1A microcontroller. The solution provides a useful platform for evaluating the development tools suite provided by Renesas for coding, debugging, and programming the device using high-performance Embedded Workshop and the E1 Emulator debugger.
Application (Category)
Factory, Connectivity
Applicable Equipment
FA Equipment
Key Function
IO-Link, LIN, CSI, UART, I2C, 12-bit A/D
MCUs/MPUs Family
RL78
MCUs/MPUs Group
RL78/G1A
Release Date
2018.02
1 page Guide
System Block Diagram
Layout Diagram
Quick Start Guide
Power Supply
24 V via M12 Connector
Accessories
CD-ROM
Peripherals Interface
E1, IO-Link
RoHS Compliance
Cleared
Company Name
Renesas
Price for reference
£ 180.00
Contact Us
Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.

The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.