UPD166033T1U

Product Status: Product Inquiry

PARAMETRICS

Parameters
UPD166033T1U
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
TO252-7
Type
High side
Channels
1
RON (mohm) typ. @ Tj = 25 °C
6
RON (mohm) max. @ Tj = 150 °C
12
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
9
IL (SC) (A)
80
Diagnostic
Current Sense
ton (µs) max.
200
toff (µs) max.
200
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.