UPD166030T1K

Product Status: Product Inquiry

PARAMETRICS

Parameters
UPD166030T1K
Basic Information
Nch/Pch
Nch
Automotive
YES
Package Type.
24pinHSSOP
Type
High side
Channels
4
RON (mohm) typ. @ Tj = 25 °C
70
RON (mohm) max. @ Tj = 150 °C
180
Vcc (V) min.
4.5
Vcc (V) max.
28
Vload dump (V)
42
IL (A) typ.
1.8
IL (SC) (A)
13
Diagnostic
Current Sense
ton (µs) max.
200
toff (µs) max.
200
Tch (°C) min.
-40
Tch (°C) max.
150
Mounting
SMD
Production Status
Product Inquiry

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.