ISL78600

Multi-Cell Li-Ion Battery Manager

Product Status: Mass Production

OVERVIEW

The ISL78600 Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are incorporated: Manual Balance mode, Timed Balance mode, and Auto Balance mode. The Auto Balance mode terminates balancing functions when a charge transfer value specified by the host microcontroller has been met.

The ISL78600 communicates to a host microcontroller through an SPI interface and to other ISL78600 devices using a robust, proprietary, 2-wire daisy chain system.

The ISL78600 is offered in a 64 Ld TQFP package and is specified for operation at a temperature range of -40°C to +105°C.

KEY FEATURES

  • Up to 12-cell voltage monitors with support for
  • Li-ion CoO2, Li-ion Mn2O4, and Li-ion FePO4 chemistries
  • Board level cell voltage measurement accuracy ±1.5mV
  • 13-bit cell voltage measurement
  • Pack voltage measurement accuracy ±100mV
  • 14-bit pack voltage and temperature measurements
  • Cell voltage scan rate of 19.5µs per cell (234µs to scan 12 cells)
  • Internal and external temperature monitoring
  • Up to four external temperature inputs
  • Robust daisy chain communications system
  • Integrated system diagnostics for all key internal functions
  • Hardwired and communications based fault notification
  • Integrated watchdog shuts down device if communication is lost
  • 2Mbps SPI
  • AEC-Q100 qualified
  •  

     

    APPLICATIONS

  • Hybrid Electric Vehicle (HEV), Plug-in Hybrid Electric Vehicle (PHEV), and Electric Vehicle (EV) battery packs
  • Electric motorcycle battery packs
  • Backup battery and energy storage systems requiring high accuracy management and monitoring
  • Portable and semiportable equipment

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL78600
Basic Information
Production Status
Mass Production
# Series Cells
up to 12 Cells
Communication Interface
SPI and Proprietary Asynchronous
Implementation
Pack
Cell Balancing
External (Built-in FET Drivers)
Pack Voltage
up to 63V per Device
Absolute Cell Voltage Measurement Accuracy
2.0mV Max (-20°C to 60°C)
Integrated Charge/Discharge FET Drive
No
Integrated Current Sense/Detection
No
Integrated Temperature Sense
Yes
IS (max)
(typ) 5.6 mA
SHDN ICC
(typ) 15 µA
Integrated Regulator Output/Reference Output
3.3V / 2.5V
Special Features
*Daisy Chain up to 14 devices (168 Cells)
*Robust Hot Plug Performance
*Provides Diagnostic Information
*Fast Scan Rate of 20µs/cell
Package
64Ld TQFP (10x10mm)
Qualification Level
Automotive
Temperature Range
-40 to +105

Related Documents

Related Videos

3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.
3:26
Advanced multi-cell balancing solutions improve vehicle safety through unmatched measurement accuracy and improved system diagnostics.
3:18
Learn how to set-up the ISL78610 and ISL78600 evaluation boards in daisy chain configurations and watch a quick overview of the GUI software.
7:12
The ISL78610 is an AEC-Q100 compliant, automotive grade battery monitor and management IC, intended for use with Lithium chemistry batteries.
8:14
This webinar discusses the ISL78693 AEC-Q100 automotive-grade, fully integrated, 3.6V single-cell battery charger for LiFePO₄ batteries.

Featured Boards & Kits

ISL78714XB-EVKIT1Z Evaluation Kit

ISL78714XB-EVKIT1Z Evaluation Kit

The ISL78714XB-EVKIT1Z facilitates testing of the ISL78714 Li-ion battery pack analog front-end ICs.

ISL78714BMS5XB-EVKIT1Z Reference Design Board

ISL78714BMS5XB-EVKIT1Z Reference Design Board

The ISL78714BMS5XBEKIT1Z facilitates testing of the ISL78714 Li-ion battery manager ICs and the RH850 MCU in an automotive BMS solution.

ISL78610EVKIT1Z Battery Monitor Evaluation Board

ISL78610EVKIT1Z Evaluation Kit

The ISL78610EVKIT1Z is a kit that evaluates the ISL78610 Li-ion battery pack analog front end ICs.

ISL78600EVKIT1Z Battery Manager Eval Board

ISL78600EVKIT1Z Evaluation Kit

The ISL78600EVKIT1Z is a kit that evaluates the ISL78600 Li-ion battery pack analog front-end ICs.

ISL78693EVAL1Z Automotive LiFePO4 Battery Charger Eval Board

ISL78693EVAL1Z Evaluation Board

The ISL78693EVAL1Z evaluates the performance of the ISL78693 integrated single-cell automotive LiFEPO4 battery charger.

ISL78692EVAL1Z Automotive LiFePO4 Battery Charger Eval Board

ISL78692EVAL1Z Evaluation Board

The ISL78692EVAL1Z board is an evaluation platform for the ISL78692 single-cell Li-ion battery charger.

Action Needed