Image
Renesas is a leading provider of innovative power management ICs and is one of the few companies with not only low power, low voltage, high-efficiency solutions, but also higher cell count voltage, higher power, high-efficiency solutions, and advanced packaging techniques. Renesas has a wealth of automotive power experience to deliver versatile and efficient power solutions for automotive infotainment, navigation or telematics platforms.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Glow Plug Controller | Motor and Solenoid Drivers | -40 to 125°C | TQFP48 | |||
PMIC Designed for Automotive Applications Requiring up to 6A Continuous Current | SSD/SoC Power Management ICs (PMIC) and PMUs | 40-QFN | 40 | |||
Designed for Automotive Applications Requiring up to 8.5 A | SSD/SoC Power Management ICs (PMIC) and PMUs | 40-QFN | 40 | |||
PMIC for Quad-Core Application Processors | Handheld Computing/Tablet Power Management ICs (PMICs) | 100-BGA | 100 | |||
System PMIC for applications providing up to 12A continuous current | Multiple Output Power Management ICs (PMICs) for CPU Power | 100-BGA | 100 | |||
Automotive-Grade, High-Efficiency, 10A, Dual-Phase, Step-Down DC/DC Converter (Buck) | General Purpose Power Management ICs (PMICs) | 24-WFQFN | 24 | |||
Automotive-Grade, High-Efficiency, Dual-Channel (5A per Channel), Step-Down DC/DC Converter (Buck) | General Purpose Power Management ICs (PMICs) | 24-WFQFN | 24 | |||
Automotive-Grade, High-Efficiency, Dual-Channel (3A per Channel), Step-Down DC/DC Converter (Buck) | General Purpose Power Management ICs (PMICs) | 24-WFQFN | 24 | |||
Automotive-Grade, High-Efficiency, High Current, Quad-Phase, Step-Down DC/DC Converter (Buck) PMIC | Power Management | FC-BGA | 60 | 4.5 mm x 7 mm | ||
Automotive-Grade, High-Efficiency, High Current, Dual-Phase, Step-Down DC/DC Converter (Buck) PMIC | Power Management | FC-BGA | 60 | 4.5 mm x 7 mm | ||
Multiphase 20A Output Current Sub-PMIC | Handheld Computing/Tablet Power Management ICs (PMICs) | -40 to 85°C | BGA | 66 | ||
Multiphase 2x 10A Output Current Sub-PMIC | Handheld Computing/Tablet Power Management ICs (PMICs) | -40 to 85°C | BGA | 66 | ||
Multiphase 15A and 5A Output Current | Handheld Computing/Tablet Power Management ICs (PMICs) | -40 to 85°C | 66-BGA | 66 | ||
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter | SoC PMIC | 66-BGA | 66 | 9.0 x 5.0 | ||
Automotive-Grade 0.8mm Pitch Multiphase Buck Converter | SoC PMIC | 66-BGA | 66 | 9.0 x 5.0 | ||
Automotive Grade TFT-LCD Power Supply | Integrated TFT-LCD DC-DC Regulators | -40 to +105°C | TQFP | 32 | 5.0 x 5.0 x 1.00 | |
Automotive Camera Power Management IC with 3 Synchronous Buck Regulators and 1 LDO | MCU PMIC | SCQFN | 24 | 4.0 x 4.0 x 0.90 | 3.487 | |
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch | Switching Regulators | -40 to +105°C | DFN | 8 | 2.0 x 2.0 x 0.90 | 0.7908 |
40V 2.5A Regulator with Integrated High-Side MOSFET for Synchronous Buck or Boost Buck Converter | Switching Regulators | -40 to +105°C | TSSOP-EP | 20 | 6.5 x 4.4 x 0.00 | 4.108 |
40V 2.5A Buck Controller with Integrated High-Side MOSFET | Switching Regulators | -40 to +105°C | TSSOP-EP | 20 | 6.5 x 4.4 x 0.00 | 3.756 |
Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current | Switching Regulators | -40 to +105°C | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 4.822 |
Automotive PWM DC/DC Voltage Controller | Buck Controllers (External FETs) | -40 to +105°C | uTQFN | 16 | 2.6 x 1.8 x 0.00 | 2.599 |
3A Low Quiescent Current, High Efficiency Synchronous Buck Regulator | Switching Regulators | -40 to +105°C | QFN | 16 | 4.0 x 4.0 x 0.90 | 4.743 |
4A Low Quiescent Current High Efficiency Synchronous Buck Regulator | Switching Regulators | -40 to +105°C | QFN | 16 | 4.0 x 4.0 x 0.90 | |
Improved Industry Standard Single-Ended Current Mode PWM Controller | Switching Regulators | -40 to +105°C | MSOP | 8 | 3.0 x 3.0 x 0.00 | 1.881 |
Automotive Boost Regulator with 4A Integrated Switch | Switching Regulators | -40 to +105°C | TDFN | 10 | 3.0 x 3.0 x 0.75 | |
6-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | Switching Regulators | -40 to +125°C | TQFP-EP | 44 | 10.0 x 10.0 x 0.00 | 3.995 |
ZVS Full-Bridge PWM Controller with Adjustable Synchronous Rectifier Control | Switching Regulators | -40 to +105°C | QSOP | 20 | 8.6 x 3.9 x 0.00 | 4.775 |
4-Phase 12V/48V Bidirectional Synchronous PWM Controller | Switching Regulators | TQFP-EP | 64 | 10.0 x 10.0 x 0.99 | 7.697 | |
4-Phase Interleaved Boost PWM Controller with Light Load Efficiency Enhancement | Switching Regulators | -40 to +125°C | TQFP-EP | 44 | 10.0 x 10.0 x 0.00 | 3.859 |
6-Phase 12V/48V Bidirectional Synchronous PWM Controller | Switching Regulators | -40 to +125°C | TQFP-EP | 64 | 10.0 x 10.0 x 0.99 | 8.355 |
2-Phase Boost Controller with Integrated Drivers | Switching Regulators | -40 to +125°C | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 5.651 |
Dual 800mA Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | -40 to +105°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 3.491 |
2-Phase Boost Controller with Drivers and I²C/PMBus™ | Switching Regulators | -40 to +125°C | WFQFN | 40 | 6.0 x 6.0 x 0.85 | 6.466 |
3A Compact Synchronous Buck Regulator | Switching Regulators | -40 to +125°C | TQFN, WFQFN | 16 | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | 2.277 |
4A Compact Synchronous Buck Regulator | Switching Regulators | -40 to +125°C | TQFN, WFQFN | 16 | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | 3.253 |
5A Automotive Synchronous Buck Regulator | Switching Regulators | -40 to +105°C, -40 to +125°C | TQFN, WFQFN | 16 | 3.0 x 3.0 x 0.75, 5.0 x 5.0 x 0.85 | 3.153 |
Automotive 5A Synchronous Buck Regulator | Switching Regulators | -40 to +85°C | TQFN | 16 | 3 x 3 x 0.8 | |
Dual 3A Current Sharing 2.5MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | -40 to +105°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 4.008 |
Automotive 42V Dual Synchronous Boost and Low-Iq Buck Controllers with Integrated Drivers | Switching Regulators | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 3.839 | |
Automotive Dual Synchronous Buck Controller with Integrated Drivers | Switching Regulators | WFQFN | 32 | 5.0 x 5.0 x 0.85 | 3.423 | |
55V Synchronous Buck Controller with Integrated 3A Driver | Buck Controllers (External FETs) | -40 to +125°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 4.008 |
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications | Linear Regulators | -40 to +125°C | TSSOP-EP | 14 | 5.0 x 4.4 x 0.00 | 1.391 |
Dual LDO with Low Noise, High Performance and Low IQ | Linear Regulators | -40 to +105°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 1.326 |
Dual LDO with Low Noise, Very High PSRR and Low IQ | Linear Regulators | -40 to +105°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 0.9959 |
High Performance 1A LDO | Linear Regulators | -40 to +125°C | DFN | 10 | 3.0 x 3.0 x 0.90 | 2.129 |
Dual 2A/1.7A Low Quiescent Current 2.25MHz High Efficiency Synchronous Buck Regulator | Switching Regulators | -40 to +105°C | DFN | 12 | 4.0 x 3.0 x 0.90 | 4.587 |
Integrated Automotive TFT-LCD Power Supply Regulator | MCU PMIC | -40 to +105°C | QFN | 28 | 4.0 x 5.0 x 0.90 | 4.759 |
100V, 2A Peak, Half-Bridge Driver with Tri-Level PWM Input and Adjustable Dead-Time | Half-Bridge FET Drivers | -40 to +125°C | TSSOP-EP | 14 | 5.0 x 4.4 x 0.00 | 3.068 |
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control | Motor and Solenoid Drivers | TSSOP-EP | 14 | 5.0 x 4.4 x 0.00 | 2.517 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 9.16 MB | |
Brochure | PDF 8.85 MB 日本語 , 简体中文 | |
White Paper | PDF 360 KB | |
White Paper | PDF 866 KB | |
White Paper | PDF 158 KB | |
5 items
|
Renesas explains how to simplify building the right power supply and clock tree can for a SOC.