EL9115

Triple Analog Video Delay Line

Product Status: Mass Production

OVERVIEW

The EL9115 is a triple analog delay line that allows skew compensation between any three signals. This part is perfect for compensating for the skew introduced by a typical CAT-5 cable with differing electrical lengths on each pair.

The EL9115 can be programmed in steps of 2ns up to 62ns total delay on each channel.

KEY FEATURES

  • 62ns total delay
  • 2ns delay step increments
  • Operates from ±5V supply
  • Up to 122MHz bandwidth
  • Low power consumption
  • 20 Ld QFN (5mmx5mm) package
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL9115
Basic Information
Production Status
Mass Production
# of Devices/ Channels
3
Slew Rate (V/μs)
400
VS (min)
±4.5 V
VS (max)
±5.5 V
Bandwidth (MHz)
122
Delay Increment
2 ns
Delay (max)
70 ns
Gain Min
2
IS (per amp)
29 mA
IBIAS
1 µA
IOUT
30 mA
PSRR (dB)
-38
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed