X98017

170MHz Triple Video Digitizer with Digital PLL

Product Status: Mass Production

OVERVIEW

The X98017 3-channel, 8-bit Analog Front End (AFE) contains all the components necessary to digitize analog RGB or YUV graphics signals from personal computers, workstations and video set-top boxes. The fully differential analog design provides high PSRR and dynamic performance to meet the stringent requirements of the graphics display industry. The AFE's 170MSPS conversion rate supports resolutions up to UXGA at 60Hz refresh rate, while the front end's high input bandwidth ensures sharp images at the highest resolutions.

To minimize noise, the X98017's analog section features 2 sets of pseudo-differential RGB inputs with programmable input bandwidth, as well as internal DC restore clamping (including mid-scale clamping for YUV signals). This is followed by the programmable gain/offset stage and the three 170MSPS Analog-to-Digital Converters (ADCs). Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application.

The X98017's digital PLL generates a pixel clock from the analog sourcE's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 170MHz with sampling clock jitter of 250ps peak to peak.

KEY FEATURES

  • 170MSPS maximum conversion rate
  • Low PLL clock jitter (250ps p-p @ 170MSPS)
  • 64 interpixel sampling positions
  • 0.35VP-P to 1.4VP-P video input range
  • Programmable bandwidth (100MHz to 780MHz)
  • 2 channel input multiplexer
  • RGB and YUV 4:2:2 output formats
  • 5 embedded voltage regulators allow operation from single 3.3V supply and enhance performance, isolation
  • Completely independent 8 bit gain/10 bit offset control
  • CSYNC and SOG support
  • Trilevel sync detection
  • 1.05W typical PD @ 170MSPS
  • Pb-Free Available (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
X98017
Basic Information
Production Status
Mass Production
Resolution Bits
8
Max Conversion Rate MSPS
170
Phase Locked Loop Jitter (typ)
250
Sync Measurement
No
Auto Phase Adjust
No
Typ Power Dissipation at Max Conversion Rate (mW)
1030
Qualification Level
Standard
Temperature Range
0 to +70

Action Needed