D2-74083

Intelligent Digital Amplifier and Sound Processor

Product Status: Mass Production

OVERVIEW

The D2-6 family (D2-71083, D2-74083, D2-71583, D2-74583, and D2-74383) digital audio processor devices are complete System-on Chip (SoC) audio processor and Class-D amplifier controllers. Integrated DSP processing and configurable audio processing algorithms provide an extremely flexible platform for feature rich and cost-effective quality audio solutions which benefit from the addition of Class-D amplifiers and DSP audio processing, meeting demands of consumer electronics applications.

The 12 integrated digital PWM controllers can be used in a variety of multi-channel audio system configurations, supporting powered as well as line outputs. Fully protected amplifier control provides efficient and clean Class-D power output support.

The D2-6 device family supports full audio decoding for formats including Dolby® Digital, Dolby® Pro Logic IIx, AAC LC™, DTS® Digital Surround, and Dolby® Digital Plus. The D2-6 family is pin-compatible and function/feature compatible with the D2-3 family devices, enabling additional decoding capability to existing designs, or providing cost optimization to lower-featured systems not requiring the additional audio processing and decode capability.

KEY FEATURES

    • Advanced D2-6 family digital audio processor IC
      • Pin compatible and function/feature compatible with the D2 Audio DSP D2-3 family device
    • Total System on Chip (SoC)
      • All digital Class-D amplifier controller
      • Full 5.1/7.1/9.1-channel amplifier platform support
    • Enhanced audio processing decoders
      • Dolby® Digital/AC3
      • Dolby® Pro Logic IIx
      • AAC LC™
      • DTS® Digital Surround
      • Dolby® Digital Plus
    • D2 Audio DSP sound enhancement algorithm and virtualization
    • Expanded on-chip memory capacity
    • Integrated DSP processing
      • 12 channels of Digital Signal Processing (DSP) including equalizers, filters, mixers and other common audio processing blocks
      • Fully configurable and routable audio signal paths
    • Flexible audio input and output configurations
    • Embedded 8-channel sample rate converter
      • Sample rates from 32kHz up to 192kHz
    • Real-time amplifier control and monitoring
      • Supports bridged, half-bridged, and Bridge-Tied Load (BTL) topologies, using discrete or integrated power stages from 10W to over 500W
      • Complete fault protection with automatic recovery

PARAMETRICS

Parameters
D2-74083
Basic Information
Production Status
Mass Production
Input Channels
8
PWM Output Channels
12
Signal Flow
Configurable
Supported Decoders
None
Supported Audio Inputs
4x I2S, 2x S/PDIF, HDA, ADC (opt), 8x fault INT
Supported Audio Outputs
12x PWM, 4x I2S, 1x S/PDIF
Features
D2 Audio PWM Engine, Graceful Fault Recovery, D2 Audio Sound Enhancement, 160 MHz DSP, 56k P-memory
D2 Audio DSP Customization GUI
Yes
Qualification Level
Standard
Temperature Range
0 to +70

Confirm below disclaimers

Input Renesas account name and password