CPX4 DC-PLC Evaluation Kit M01D1
This product is an evaluation kit for DC-based power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061....
This product is an evaluation kit for AC power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061. This product is a complete evaluation platform comprising the analog front end and control MCU required for AC power line communication.
To evaluate PLC communication using this product, the PHY Performance Evaluation Tool: SimpleMAC GUI is required. Please download SimpleMAC GUI and User's Manual from the Downloads section of this page. (Two or more of this kit are necessary for evaluating PLC communication)
Note:
The AC adapter is not included. Please prepare an AC adapter that complies with the laws and regulations of the environment you use. Following AC adapters have been verified to not degrade communication performance.
Model name | UN318-1512 PL03B | SMI18-15-V-P5 | GST18B15-P1J | ||
---|---|---|---|---|---|
Vender | UNIFIVE | CUI Inc. | MEAN WELL | ||
DC Volt. | 15V | 15V | 15V | ||
Type | Wall Mount | Wall Mount | Desktop | ||
Supported Standards * Please check the latest information by vender. |
PSE | (JPN) | check | check | check |
CE | (EU) | check | check | check | |
UKCA | (GBR) | check | check | ||
UL | (USA) | check | check | check | |
FCC | (USA) | check | check | check | |
DoE-VI | (USA) | check | check | check | |
CCC | (CHN) | check | check | check | |
BIS | (IND) | check | |||
CPS | (SGP) | ||||
BSMI | (TWN) | check | |||
KC | (KOR) | check | check | ||
RCM | (AUS) | check | check | ||
CB | check | check | |||
Remark | A type pin | Multi-Blade (A,B,C,E,N) | without AC power cable |
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.94 MB 日本語 | |
Schematic | PDF 1.96 MB 日本語 | |
Guide | ZIP 7.16 MB 日本語 | |
3 items
|
This product is an evaluation kit for DC-based power line communication for developing software and evaluating systems compatible with Renesas' PLC modem IC R9A06G061....