The ISL59110 is a single rail-to-rail 3-pole output reconstruction filter with a -3dB roll-off frequency of 8MHz and a slew rate of 40V/µs, with input signal DC restoration accomplished with an internal sync tip clamp. Operating from single supplies ranging from +2. 5V to +3. 6V and sinking an ultra-low 2mA quiescent current, the ISL59110 is ideally suited for low power, battery-operated applications. It also features inputs capable of reaching down to 0. 15V below the negative rail. Additionally, an enable high pin shuts the part down in under 14ns. The ISL59110 is designed to meet the needs for very low power and bandwidth required in battery-operated communication, instrumentation, and modern industrial applications such as video on demand, cable set-top boxes, DVD players, and HDTV. The ISL59110 is offered in a space-saving SC-70 package guaranteed to a 1mm maximum height constraint and specified for operation from -40°C to +85°C temperature range

Features

  • 3rd order 8MHz reconstruction filter
  • 40V/µs slew rate
  • Low supply current = 2mA
  • Power-down current less than 3µA
  • Supplies from 2.5V to 3.6V
  • Rail-to-rail output
  • Input to 0.15V below VS-
  • Input sync tip clamp
  • SAG correction reduces AC coupling capacitor size
  • Pb-free plus anneal available (RoHS compliant)

Applications

  • Video amplifiers
  • Portable and handheld products
  • Communications devices
  • Video on demand
  • Cable set-top boxes
  • Satellite set-top boxes
  • DVD players
  • HDTV
  • Personal video recorders

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SC70 Reel 3000
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
ISL59110 Datasheet Datasheet PDF 768 KB
Application Notes & White Papers
AN1314: Reducing AC Coupling Capacitance in High Frequency Signal Transmission Application Note PDF 409 KB
AN1695: Basics of Video: from Simple Analog to HDTV Application Note PDF 644 KB
AN1700: Video Driving Techniques for Mobile Devices Application Note PDF 618 KB
AN1099: A Simple Circuit Removes Sync Application Note PDF 311 KB
AN9738: Video Module Interface (VMI) for ICs Application Note PDF 320 KB
AN9759: Signal Processing Blocks - A Tutorial Application Note PDF 1002 KB
AN9764: PALplus Overview Application Note PDF 250 KB
AN9644: Composite Video Separation Techniques Application Note PDF 2.79 MB
AN9741: Basic DACs for Electronic Engineers Application Note PDF 410 KB
PCNs & PDNs
PCN12091 - QSOP and SC-70 from Unisem to CAM as alternate assembly site Product Change Notice PDF 529 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB