Renesas has several specialized amplifiers including instrumentation amplifiers, Power FET drivers, Programable Gamma, RF Amplifiers, SH Amplifiers, transistor arrays and VCOM amplifiers. Select the option blow for the type of specialty amplifier you are interested in.

Featured Products

Product Description
ISL28633 5V, Rail-Rail I/O, Zero-Drift, Differential Output Programmable Gain Instrumentation Amplifier
ISL55110 Dual, High Speed MOSFET Driver

descriptionDocumentation

Title language Type Format File Size Date
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
TB514: Operational Amplifier Basics Other PDF 519 KB
Advanced Complementary Bipolar Processes on Bonded-SOI Substrates (PR40) White Paper PDF 159 KB

file_downloadDownloads