EL5420T

12MHz Rail-to-Rail Input-Output Operational Amplifier

Product Status: Mass Production

OVERVIEW

The EL5420T is a low power, high voltage rail-to-rail input-output amplifier. The EL5420T contains four amplifiers. Each amplifier exhibits beyond the rail input capability, rail-to-rail output capability and is unity gain stable.

The maximum operating voltage range is from 4.5V to 19V. It can be configured for single or dual supply operation, and typically consumes only 500µA per amplifier. The EL5420T has an output short circuit capability of ±200mA and a continuous output current capability of ±70mA.

The EL5420T features a slew rate of 12V/µs. Also, the device provides common mode input capability beyond the supply rails, rail-to-rail output capability, and a bandwidth of 12MHz (-3dB). This enables the amplifiers to offer maximum dynamic range at any supply voltage. These features make the EL5420T an ideal amplifier solution for use in TFT-LCD panels as a VCOM or static gamma buffer, and in high speed filtering and signal conditioning applications. Other applications include battery power and portable devices, especially where low power consumption is important.

The EL5420T is available in a 14 Ld TSSOP package, 14 Ld SOIC package, and a space saving thermally enhanced 16 Ld QFN package. All feature a standard operational amplifier pin out. The devices operate over an ambient temperature range of -40°C to +85°C.

KEY FEATURES

  • 12MHz (-3dB) Bandwidth
  • 4.5V to 19V Maximum Supply Voltage Range
  • 12V/µs Slew Rate
  • 500µA Supply Current (per Amplifier)
  • ±70mA Continuous Output Current
  • ±200mA Output Short Circuit Current
  • Unity-gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-free (RoHS compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5420T
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
VS (min)
4.5 V
VS (max)
19 V
Bandwidth (MHz)
12
Slew Rate (V/μs)
12
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
IS
0.5 mA
IOUT
70 mA
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed