EL5111T

60MHz Rail-to-Rail Input-Output Operational Amplifier

Product Status: Mass Production

OVERVIEW

The EL5111T is a high voltage rail-to-rail input-output amplifier with low power consumption. The EL5111T is a single amplifier which exhibits beyond the rail input capability, rail-to-rail output capability, and is unity gain stable.

The maximum operating voltage range is from 4.5V to 19V. It can be configured for single or dual supply operation, and typically consumes only 3mA. The EL5111T has an output short circuit capability of ±300mA and a continuous output current capability of ±70mA.

The EL5111T features a high slew rate of 100V/µs, and fast settling time. Also, the device provides common mode input capability beyond the supply rails, rail-to-rail output capability, and a bandwidth of 60MHz (-3dB). This enables the amplifier to offer maximum dynamic range at any supply voltage. These features make the EL5111T an ideal amplifier solution for use in TFT-LCD panels as a VCOM driver or static gamma buffer, and in high speed filtering and signal conditioning applications. Other applications include battery power and portable devices, especially where low power consumption is important.

The EL5111T is available in small 5 Ld TSOT package. It features a standard operational amplifier pinout. The device operates over an ambient temperature range of -40°C to +85°C.

KEY FEATURES

  • 60MHz (-3dB) Bandwidth
  • 4.5V to 19V Maximum Supply Voltage Range
  • 100V/µs Slew Rate
  • 3mA Supply Current
  • ±70mA Continuous Output Current
  • ±300mA Output Short Circuit Current
  • Unity-gain Stable
  • Beyond the Rails Input Capability
  • Rail-to-rail Output Swing
  • Built-in Thermal Protection
  • -40°C to +85°C Ambient Temperature Range
  • Pb-Free (RoHS Compliant)

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
EL5111T
Basic Information
Production Status
Mass Production
# of Devices/ Channels
1
VS (min)
4.5 V
VS (max)
19 V
Bandwidth (MHz)
60
Slew Rate (V/μs)
100
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
IS
3.1 mA
IOUT
70 mA
Qualification Level
Standard
Temperature Range
-40 to +85

Action Needed