READ2302GSP

High Drivability & High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier VIO ≤±6mV, SR=8V/μs, GBW=6MHz

Product Status: Mass Production

OVERVIEW

The READ2302G is input and output full range dual CMOS Operational Amplifier realizing high drivability and high slew rate. This IC can be used in minimum operating supply voltage from 2.5V, and in wide ambient temperature range from -40°C to +105°C.
Available in ultra-small 8 pins TSSOP packages.

KEY FEATURES

    • Low voltage single supply operation: VDD = 2.5V to 5.5V
    • Low input offset voltage: VIO ≤ ±6.0mV
    • Low input bias current: IB ≤ (1pA).
    • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V(@Io=5mA)
    • Supply current (per channel): IDD = 0.75mA Typ.
    • High slew rate: SR = 8V/μs Typ.
      ( ) reference value of design

PARAMETRICS

Parameters
READ2302GSP
Basic Information
Part Name
READ2302GSP
Production Status
Mass Production
PLP
-
Downloadable
Number of Channels
Dual
Single Supply (V) min.
2.5
Single Supply (V) max.
5.5
Slew Rate (V/&µs) typ.
8
Operating Temperature Topr (°C) min.
-40
Operating Temperature Topr (°C) max.
105
Common Mode Input Voltage Range Vicm (Low Side) (V) Ref. Only
VSS
Common Mode Input Voltage Range Vicm (Hi Side) (V) Ref. Only
VDD
Package Type
TSSOP

Dimensions

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed