ISL28433

Quad Micropower, Chopper Stabilized, RRIO Operational Amplifier

Product Status: Mass Production

OVERVIEW

The ISL28233 and ISL28433 are dual and quad micropower, chopper stabilized operational amplifiers that are optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Their low supply current of 18µA and wide input range enable the ISL28233, ISL28433 to be excellent general purpose op amps for a wide range of applications. The ISL28233 and ISL28433 are ideal for handheld devices that operate off 2 AA or single Li-ion batteries.

The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages. The ISL28433 is available in 14 Ld TSSOP, 14 Ld SOIC and 14 Ld 3mmx4mm TDFN packages. All devices operate over the temperature range of -40°C to +125°C.

KEY FEATURES

  • Low Input Offset Voltage: 6µV, Max.
  • Low Offset Drift: 0.05µV/°C, Max.
  • Quiescent Current (Per Amplifier): 18µA, Typ.
  • Single Supply Range: +1.65V to +6.0V
  • Dual Supply Range: ±0.825V to ±3.0V
  • Low Noise (0.01Hz to 10Hz): 1.0µVP-P, Typ.
  • Rail-to-Rail Inputs and Output
  • Input Bias Current: 180pA, Max.
  • Operating Temperature Range: -40°C to +125°C

PARAMETRICS

Parameters
ISL28433
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Bandwidth (MHz)
0.4
Slew Rate (V/μs)
0.2
VS (min)
1.8 V
VS (max)
6 V
IS (per amp)
0.018 mA
Noise VN (nV/√Hz)
65
IBIAS
180 pA
IBIAS (max)
300 pA
Max Offset Voltage
0.006 mV
IOUT
17 mA
VOUT (V)
4.9
Rail-to-Rail Input
Yes
Rail-to-Rail Output
Yes
PSRR (dB)
138
CMRR (dB)
125
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
174
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.