ISL28108

40V Precision Single Supply Rail-Rail Output Low Power Operational Amplifiers

Product Status: Mass Production

OVERVIEW

The ISL28108, ISL28208 and ISL28408 are single, dual and quad low power precision amplifiers optimized for single supply applications. These devices feature a common mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which make them ideal for single supply applications where input operation at ground is important.

Added features include low offset voltage, and low temperature drift making them the ideal choice for applications requiring high DC accuracy. The output stage is capable of driving large capacitive loads from rail-to-rail for excellent ADC driving performance. The devices can operate for single or dual supply from 3V (±1.5V) to 40V (±20V) and are fully characterized at ±5V and ±15V. The combination of precision, low power, and small footprint provide the user with outstanding value and flexibility relative to similar competitive parts.

Applications for these amplifiers include precision instrumentation, data acquisition, precision power supply control, and industrial control.

The ISL28108 single is offered in 8 Ld TDFN, MSOP and SOIC packages. The ISL28208 dual amplifier is offered in 8 Ld TDFN, MSOP, and SOIC packages. The ISL28408 is offered in 14 Ld SOIC package. All devices are offered in standard pin configurations and operate over the extended temperature range of -40°C to +125°C.

KEY FEATURES

  • Single or dual supply, rail-to-rail output and below ground (V-) input capability
  • Rail-to-rail input differential voltage range for comparator applications
  • Single supply range: 3V to 40V
  • Low current consumption (VS = ±5V): 165µA
  • Low noise voltage: 15.8nV/√Hz
  • Low noise current: 80fA/√Hz
  • Low input offset voltage (ISL28108): 150µV
  • Superb temperature drift - Voltage offset TC: 0.1µV/°C, Typ
  • Low input bias current: -13nA Typ
  • Operating temperature range: -40°C to +125°C
  • No phase reversal

PARAMETRICS

Parameters
ISL28108
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
1.2
Slew Rate (V/μs)
0.45
VS (min)
3 V
VS (max)
40 V
IS (per amp)
0.185 mA
Noise VN (nV/√Hz)
15.8
IBIAS
-13 nA
IBIAS (max)
-43 nA
Max Offset Voltage
0.15 mV
IOUT
19 mA
VOUT (V)
39.93
Rail-to-Rail Input
No
Rail-to-Rail Output
Yes
PSRR (dB)
128
CMRR (dB)
123
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
126
Enable
No
Topology
VFA
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +125

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed