OVERVIEW
The ICL761X/762X series is a family of monolithic CMOS operational amplifiers. These devices provide the designer with high performance operation at low supply voltages and selectable quiescent currents. They are an ideal design tool when ultra low input current and low power dissipation are desired.
The basic amplifier will operate at supply voltages ranging from ±1V to ±8V, and may be operated from a single Lithium cell. The output swing ranges to within a few millivolts of the supply voltages.
The quiescent supply current of these amplifiers is set to 100µA at the factory. This results in power consumption as low as 200µW per amplifier.
Of particular significance is the extremely low (1pA) input current, input noise current of 0.01pA/√ Hz , and 1012Ω input impedance. These features optimize performance in very high source impedance applications.
The inputs are internally protected. Outputs are fully protected against short circuits to ground or to either supply.
Because of the low power dissipation, junction temperature rise and drift are quite low. Applications utilizing these features may include stable instruments, extended life designs, or high density packages.
The basic amplifier will operate at supply voltages ranging from ±1V to ±8V, and may be operated from a single Lithium cell. The output swing ranges to within a few millivolts of the supply voltages.
The quiescent supply current of these amplifiers is set to 100µA at the factory. This results in power consumption as low as 200µW per amplifier.
Of particular significance is the extremely low (1pA) input current, input noise current of 0.01pA/√ Hz , and 1012Ω input impedance. These features optimize performance in very high source impedance applications.
The inputs are internally protected. Outputs are fully protected against short circuits to ground or to either supply.
Because of the low power dissipation, junction temperature rise and drift are quite low. Applications utilizing these features may include stable instruments, extended life designs, or high density packages.
KEY FEATURES
- Wide Operating Voltage Range ±1V to ±8V
- High Input Impedance 1012Ω
- Input Current Lower Than BIFETs 1pA (Typ)
- Output Voltage Swing V+ and V-
- Available as Duals (Refer to ICL7611 for Singles)
- Low Power Replacement for Many Standard Op Amps
BLOCK DIAGRAM

PARAMETRICS
Parameters
ICL7621
Basic Information
Production Status
Mass Production
# of Devices/ Channels
2
Bandwidth (MHz)
0.48
Slew Rate (V/μs)
0.16
VS (min)
2 V
VS (max)
16 V
IS (per amp)
0.1 mA
Noise VN (nV/√Hz)
100
IBIAS
1 pA
IBIAS (max)
50 pA
Max Offset Voltage
4 mV
IOUT
1 mA
VOUT (V)
9.8
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
86
CMRR (dB)
91
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
102
Enable
No
Qualification Level
Standard
Can Sample
YES
Temperature Range
0 to +70
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
Simulation model | Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |