Product Status: Mass Production(*)
OVERVIEW
HA-2640 and HA-2645 are monolithic operational amplifiers which are designed to deliver unprecedented dynamic specifications for a high voltage internally compensated device. These dielectrically isolated devices offer very low values for offset voltage and offset current coupled with large output voltage swing and common mode input voltage.
For maximum reliability, these amplifiers offer unconditional output overload protection through current limiting and a chip temperature sensing circuit. This sensing device turns the amplifier "off", when the chip reaches a certain temperature level.
These amplifiers deliver ±35V common mode input voltage range, ±35V output voltage swing, and up to ±40V supply range for use in such designs as regulators, power supplies, and industrial control systems. 4MHz gain bandwidth and 5V/µs slew rate make these devices excellent components for high performance signal conditioning applications. Outstanding input and output voltage swings coupled with a low 5nA offset current make these amplifiers excitation designs.
For maximum reliability, these amplifiers offer unconditional output overload protection through current limiting and a chip temperature sensing circuit. This sensing device turns the amplifier "off", when the chip reaches a certain temperature level.
These amplifiers deliver ±35V common mode input voltage range, ±35V output voltage swing, and up to ±40V supply range for use in such designs as regulators, power supplies, and industrial control systems. 4MHz gain bandwidth and 5V/µs slew rate make these devices excellent components for high performance signal conditioning applications. Outstanding input and output voltage swings coupled with a low 5nA offset current make these amplifiers excitation designs.
KEY FEATURES
- Output Voltage Swing ±35V
- Supply Voltage ±10V to ±40V
- Offset Current 5nA
- Bandwidth 4MHz
- Slew Rate 5V/µs
- Common Mode Input Voltage Range ±35V
- Output Overload Protection
BLOCK DIAGRAM

PARAMETRICS
Parameters
HA-2640
Basic Information
Production Status
Mass Production(*)
# of Devices/ Channels
1
Bandwidth (MHz)
4
Slew Rate (V/μs)
5
VS (min)
20 V
VS (max)
80 V
IS (per amp)
3.2 mA
Noise VN (nV/√Hz)
15
IBIAS
10 nA
IBIAS (max)
25 nA
Max Offset Voltage
4 mV
IOUT
15 mA
VOUT (V)
70
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
90
CMRR (dB)
100
Thermal Shutdown
No
Gain Min
1
AVOL (dB)
106
Enable
No
Qualification Level
QML Class Q (military)
Temperature Range
-55 to +125
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
Simulation model | Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |