OVERVIEW
The EL5462 is a current feedback amplifier with a bandwidth of 500MHz which makes this amplifier ideal for today's high speed video and monitor applications.
With a supply current of just 1.5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, the EL5462 is also ideal for handheld, portable or battery-powered equipment.
The EL5462 is available in a 14-pin SO package and operates over the industrial temperature range of -40°C to +85°C.
With a supply current of just 1.5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, the EL5462 is also ideal for handheld, portable or battery-powered equipment.
The EL5462 is available in a 14-pin SO package and operates over the industrial temperature range of -40°C to +85°C.
KEY FEATURES
- 500MHz -3dB bandwidth
- 4000V/µs slew rate
- 1.5mA supply current per amplifier
- Single and dual supply operation, from 5V to 12V supply span
- High speed, 1.4GHz product available (EL5167 & EL5167)
- High speed, 4mA, 630MHz product available (EL5164 & EL5165)
- Pb-free available (RoHS compliant)
BLOCK DIAGRAM

PARAMETRICS
Parameters
EL5462
Basic Information
Production Status
Mass Production
# of Devices/ Channels
4
Bandwidth (MHz)
500
Slew Rate (V/μs)
4000
VS (min)
5 V
VS (max)
12 V
IS (per amp)
1.5 mA
Noise VN (nV/√Hz)
3
IBIAS
2 µA
IBIAS (max)
8 µA
Max Offset Voltage
1.5 mV
IOUT
100 mA
VOUT (V)
7.2
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
76
CMRR (dB)
62
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.05
Diff Phase (°)
0.15
AVOL (dB)
62
Enable
No
Topology
CFA
Output Headroom (V)
1.1
Qualification Level
Standard
Temperature Range
-40 to +85
Below you will find information to support the development of your application.
You can find an explanation of orderable part numbers here.
Resources for Software and Hardware
Title | Description |
---|---|
My Renesas | Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services. |
e-learning | Information for studying and learning about microcontrollers and microprocessors. |
FAQ | Frequently asked questions and useful hints for development. |
Forum | A forum and community site to share technical information, questions and opinions with others who use Renesas products. |
Video | Watch videos related to this product. |
Hardware Design Support
Title | Description |
---|---|
Simulation model | Download SPICE parameters, IBIS models, and other simulation data. Please refer to "Downloadable" at the right end of the search result list. |