EL5160

200MHz Low-Power Current Feedback Amplifiers

Product Status: Mass Production

OVERVIEW

The EL5160, EL5161, EL5260, EL5261, and EL5360 are current feedback amplifiers with a bandwidth of 200MHz and operate from just 0.75mA supply current. This makes these amplifiers ideal for today’s high speed video and monitor applications.

With the ability to run from a single supply voltage from 5V to 10V, these amplifiers are ideal for handheld, portable, or battery-powered equipment.

The EL5160, EL5260, and EL5360 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the corresponding amplifier.

The EL5160 is available in the 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5161 in 5 Ld SOT-23 package, the EL5260 in the 10 Ld MSOP package, the EL5261 in 8 Ld SOIC package, the EL5360 in 16 Ld SOIC and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

KEY FEATURES

  • 200MHz -3dB bandwidth
  • 0.75mA supply current
  • 1700V/µs slew rate
  • Single and dual supply operation, from 5V to 10V supply span
  • Fast enable/disable (EL5160, EL5260 and EL5360 only)
  • Available in SOT-23 packages
  • Pb-Free (RoHS compliant)

PARAMETRICS

Parameters
EL5160
Basic Information
Production Status
Mass Production
iSim Model
YES
# of Devices/ Channels
1
Bandwidth (MHz)
200
Slew Rate (V/μs)
1700
VS (min)
5 V
VS (max)
10 V
IS (per amp)
0.75 mA
Noise VN (nV/√Hz)
4
IBIAS
5 µA
IBIAS (max)
5 µA
Max Offset Voltage
5 mV
IOUT
70 mA
VOUT (V)
6.8
Rail-to-Rail Input
No
Rail-to-Rail Output
No
PSRR (dB)
74
CMRR (dB)
62
Thermal Shutdown
No
Gain Min
1
Diff Gain (%)
0.1
Diff Phase (°)
0.1
AVOL (dB)
126
Enable
Yes
Topology
CFA
Distortion Conditions
2.5Vpp, 5MHz
Output Headroom (V)
1
Qualification Level
Standard
Can Sample
YES
Temperature Range
-40 to +85

Below you will find information to support the development of your application.

You can find an explanation of orderable part numbers here.

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.
Video Watch videos related to this product.

Hardware Design Support

Title Description
Simulation model Download SPICE parameters, IBIS models, and other simulation data.
Please refer to "Downloadable" at the right end of the search result list.

Action Needed