Title | Information |
---|---|
Package Name | PLBG0304GA-A |
Package Previous Code | P304F1-80-HN2 |
JEITA Standard | P-LFBGA304-19x19-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7942 |
Lead Count | 304 |
Pb (Lead) Free | Yes |
Length | 19mm |
Width | 19mm |
Thickness | 1.58mm |
Pkg. Dimensions (mm) | 19 x 19 x 1.58 |