Title Information
Package Name PRBG0484FC-A
Package Previous Code P484F1-100-KN5-1
JEITA Standard P-BGA484-23x23-1.00
Package Status Active
Package Type BGA
Class IC
Package Code pkg_7754
Lead Count 484
Pb (Lead) Free Yes
Length 23mm
Width 23mm
Thickness 2.03mm
Pkg. Dimensions (mm) 23 x 23 x 2.03

Documentation

Type Title Date
Carrier/Package PDF 281 KB
Carrier/Package PDF 202 KB
Package Outline Drawing PDF 137 KB
Carrier/Package PDF 64 KB 日本語
4 items