Title | Information |
---|---|
Package Name | PRBG0409GA-A |
Package Previous Code | P409F1-80-JAD |
JEITA Standard | P-FBGA409-20x20-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11376 |
Lead Count | 409 |
Pb (Lead) Free | Yes |
Length | 20mm |
Width | 20mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.8 |