Title | Information |
---|---|
Package Name | PTLG0145JA-A |
Package Previous Code | 145F0E |
JEITA Standard | P-TFLGA145-10x10-0.65 |
Package Status | Active |
Package Type | TFLGA |
Class | IC |
Package Code | pkg_1082 |
Lead Count | 145 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.05mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.05 |